피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
EcoMate RM - Rugged Metal Shielded Connectors
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
Powered by
CAD모델 선택
20-80646 - Coax Contact Alignment Collar
09.01.2024
CA-40XX-59 - Seal Plug, Blue/Red, Size : 16/20
14.02.2024
ECO-MATE RM, PLUG, SIZE 16 - ECO-MATE RM, PLUG, SIZE 16, 19POS, SOCKET, END...
09.01.2023
EcoMate RM,PLUG,SIZE 18,23POS, RT061823SNHECXXR - EcoMate RM,PLUG,SIZE 18,2...
09.01.2023
ECO-MATE, PLUG, SIZE 16 - ECO-MATE, PLUG, SIZE 16, SOCKET, 19POS, END CAP
09.01.2023
ECO-MATE, PLUG, SIZE 16 - ECO-MATE, PLUG, SIZE 16, 19POS, SOCKET
09.01.2023
ECO-MATE, PLUG, SIZE 16, 19 POS - ECO-MATE, PLUG, SIZE 16, 19POS, PIN, END ...
09.01.2023
ECO-MATE, PLUG, SIZE 16, 19POS - ECO-MATE, PLUG, SIZE 16, 19POS, PIN
09.01.2023
ECO-MATE, PLUG, SIZE 16, 4POS - ECO-MATE, PLUG, SIZE 16, 4POS, PIN
09.01.2023
ECO-MATE, PLUG, SIZE 16, 4POS, PIN - ECO-MATE, PLUG, SIZE 16, 4POS, PIN, EN...
09.01.2023
ECO-MATE, PLUG, SIZE 16, RT06164SNHECXX - ECO-MATE, PLUG, SIZE 16, 4POS, PI...
09.01.2023
ECO-MATE, PLUG, SIZE 16, RT06164SNHXX - ECO-MATE, PLUG, SIZE 16, 4POS, SOCK...
01.04.2024
ECO-MATE, PLUG, SIZE 18, 23POS, RT061823PNHECXX - ECO-MATE, PLUG, SIZE 18, ...
09.01.2023
ECO-MATE, PLUG, SIZE 18, 23POS, RT061823SNHECXX - ECO-MATE, PLUG, SIZE 18, ...
09.01.2023
ECO-MATE, PLUG, SIZE 18, RT061823PNHXX - ECO-MATE, PLUG, SIZE 18, 23POS, SO...
09.01.2023
ECO-MATE, RECEPTACLE,SIZE 12 - ECO-MATE, RECEPTACLE, SIZE 12,10POS,PIN
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 12 - ECO-MATE, RECEPTACLE, SIZE 12, 10POS, SOCKET...
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 12 - ECO-MATE, RECEPTACLE, SIZE 12,10POS,SOCKET
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 12 - ECO-MATE, RECEPTACLE, SIZE 12, 10POS, SOCKET...
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 12 - ECO-MATE, RECEPTACLE, SIZE12,10POS,SOCKET
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 16 - ECO-MATE, RECEPTACLE, SIZE 16,26POS,PIN
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 16 - ECO-MATE, RECEPTACLE, SIZE 16,26POS,PIN
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 18 - ECO-MATE, RECEPTACLE, SIZE 18,32POS,PIN
21.11.2023
ECO-MATE, RECEPTACLE,SIZE 18 - ECO-MATE, RECEPTACLE, SIZE 18,32POS,SOCKET
21.11.2023
ECO-MATE,PLUG,3.6mm RADSOK - ECO-MATE,PLUG,3.6mm RADSOK, CRIMP TYPE,SHIELDI...
21.11.2023
ECO-MATE,PLUG,3.6mm RADSOK,90 ANGLE - ECO-MATE,PLUG,3.6mm RADSOK,90 ANGLE C...
21.11.2023
ECO-MATE,PLUG,3.6mm RADSOK,90 ANGLE - ECO-MATE,PLUG,3.6mm RADSOK,90 ANGLE C...
21.11.2023
ECO-MATE,PLUG,6mm - ECO-MATE,PLUG,6mm RADSOK, CRIMP TYPE,UNSHIELDED,CORD GR...
21.11.2023
ECO-MATE,PLUG,6mm - ECO-MATE,PLUG,6mm RADSOK, CRIMP TYPE,SHIELDING,CORD GRI...
21.11.2023
ECO-MATE,PLUG,6mm RADSOK - ECO-MATE,PLUG,6mm RADSOK, CRIMP TYPE,SHIELDING,C...
21.11.2023
ECO-MATE,PLUG,SIZE 18, RT061823PNHXX - ECO-MATE, PLUG, SIZE 18, 23POS, SOCK...
12.06.2023
ECO-MATE,RECEPTACLE,10POS,SIZE 12 - ECO-MATE,RECEPTACLE, 10POS,SIZE 12,PIN,...
21.11.2023
ECO-MATE,RECEPTACLE,SIZE 18 - ECO-MATE,RECEPTACLE, SIZE 18,32POS,PIN,END CA...
21.11.2023
ECO-MATE,RECEPTACLE,SIZE 18 - ECO-MATE,RECEPTACLE, SIZE 18,32POS,SOCKET,END...
21.11.2023
HPXXS - Pin Contact, Machined, Radsok® (receptacle only), Silver
08.09.2022
HPXXXCS - Pin Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Range ...
08.09.2022
HS25BCS - Socket Contact, Machined, Radsok, Silver
14.02.2024
HSXXXCS - Socket Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Ran...
08.09.2022
Jam Nut, 9 (4+5), RT071609PNH - ECO-MATE,RECEPTACLE, JAM NUT, SIZE 16, 9POS...
12.06.2023
Jam Nut, Size 10, RT06102SNHECXX - ECOMATE, Plug, Size 10, 2POS, Socket, En...
09.01.2023
Jam Nut, Size 10, RT06102SNHXX - ECOMATE, Plug, Size 10, 2POS, Socket
09.01.2023
Jam Nut, Size 10, RT06104SNHECXX - ECOMATE, Plug, Size 10, 4POS, Socket, En...
09.01.2023
Jam Nut, Size 10, RT06104SNHXX - ECOMATE, Plug, Size 10, 4POS, Socket
03.10.2023
Jam Nut, Size 10, RT07102SNH - ECOMATE, Receptacle, Jam Nut, Size 10, 2POS,...
14.02.2022
Jam Nut, Size 10, RT07104PNH - ECOMATE, Receptacle, Jam Nut, Size 10, 4POS,...
14.02.2022
Jam Nut, Size 10, RT07104PNHEC - ECOMATE, Receptacle, Jam Nut, Size 10, 4PO...
14.02.2022
Jam Nut, Size 10, RT07104SNH - ECOMATE, Receptacle, Jam Nut, Size 10, 4POS,...
14.02.2022
JAM NUT, SIZE 16, 19 POS, SOCKET - ECO-MATE, RECEPTACLE, JAM NUT, SIZE 16, ...
12.06.2023
JAM NUT,SIZE 16, 9POS, SOCKET - ECO-MATE,RECEPTACLE, JAM NUT, SIZE 16, 9POS...
12.06.2023
JAM NUT,SIZE 16,19POS, PIN, END CAP - ECO-MATE, RECEPTACLE, JAM NUT, SIZE 1...
12.06.2023
JAM NUT,SIZE 16,19POS, PIN, END CAP - ECO-MATE, RECEPTACLE, JAM NUT, SIZE 1...
12.06.2023
JAM NUT,SIZE 16,19POS,PIN - ECO MATE, RECEPTACLE, JAM NUT, SIZE 16, 19 POS,...
12.06.2023
MP10B12E05XX - Eco-mate, Pin Contact, Machine, Size10
14.02.2022
MP10B12E08GXX - Ecomate, Pin Contact, Machine, Size10
14.02.2022
MP14M23XX - ECOMATE, Pin Contact, Machine, 14-16AWG, Size 14
14.02.2022
MP16M12E06XX - Eco-mate, Pin Contact, Machine, Size16
14.02.2022
MP16M12E09XX - Eco-mate, Pin Contact, Machine, Size 16
14.02.2022
MP16M23XX - ECOMATE, Pin Contact, Machine, 16-18AWG, Size 16
14.02.2022
MP20M23XX - ECOMATE, Pin Contact, Machine, 20-22AWG, Size 20
14.02.2022
MP20W12E06XX - Eco-mate, Pin Contact, Machine, Size 20, DIP Type
14.02.2022
MP20W12E09XX - Eco-mate, Pin Contact, Machine, Size20
14.02.2022
MP24M23XX - ECOMATE, Pin Contact, Machine, 24-28AWG, Size 24
14.02.2022
MP24W23XX - ECOMATE, Pin Contact, Machine, 26-24 AWG, Size 24
14.02.2022
MP28W23XX - ECOMATE, Pin Contact, Machine, 30-28 AWG, Size 28
14.02.2022
MP6ARS8S-XX - Pin Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm...
21.11.2023
MS10B12E05XX - ECOMATE, Socket Contact Machine, Size 2.5, PCB
09.01.2023
MS10B12E08XX - ECOMATE, Socket Contact Machine, Size 2.5, PCB
22.01.2024
MS14M23XX - ECOMATE, Socket Contact, Machine, 16-18AWG, Size 14
14.02.2022
MS16M12E06XX - ECOMATE, Socket Contact, Machine, PCB, Size 16, Short Versio...
14.02.2022
MS16M12E09XX - ECOMATE, Socket Contact, Machine, PCB, Size 16, Long Version
14.02.2022
MS20M23XX - ECOMATE, Socket Contact, Machine, 20-22AWG, Size 20
14.02.2022
MS20W12E06XX - ECOMATE, Socket Contact Machine, Size 20, PCB
14.02.2022
MS20W12E09XX - ECOMATE, Socket Contact Machine, Size 20, PCB
14.02.2022
MS20W23XX - ECOMATE, Socket Contact, Machine, 20-22AWG, Size 20
14.02.2022
MS24M23XX - ECOMATE, Socket Contact, Machine, 24-26AWG, Size 24
14.02.2022
MS24W23XX - ECOMATE, Socket Contact, Machine, 24-26AWG, Size 24
14.02.2022
MS28W23XX - ECOMATE, Socket Contact, Machine, 28-30AWG, Size 28
14.02.2022
MS6ARS8S-XX - Socket Contact with RADSOK® Technology. Crimp Barrel, Size 3....
09.01.2023
Plug Dust Cap with/without Chain RT610DCX - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug Dust Cap with/without Chain RT612DCXX - ECOMATE, Plug Dust Cap with/wi...
23.04.2024
Plug Dust Cap with/without Chain RT614DCX - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug Dust Cap with/without Chain RT616DCX - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug Dust Cap with/without Chain RT618DCX - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug Dust Cap with/without Chain RT620DCX - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug, Kit, RT06104PNH-K - ECOMATE, Plug, Kit
21.11.2023
Plug, Shell Size 14, RT0W61419PNH, RT0W61419PNH03 - ECOMATE, Plug, 19 Posit...
28.07.2023
Plug, Shell Size 14, RT0W61419PNHEC, RT0W61419PNHEC03 - ECOMATE, Plug, 19 P...
28.07.2023
Plug, Shell Size 14, RT0W61419SNH, RT0W61419SNH03 - ECOMATE, Plug, 19 Posit...
28.07.2023
Plug, Shell Size 14, RT0W61419SNHEC, RT0W61419SNHEC03 - ECOMATE, Plug, 19 P...
21.11.2023
Plug, Shell Size 16, RT0W61626PNH, RT0W61626PNH03 - ECOMATE, Plug, 26 Posit...
28.07.2023
Plug, Shell Size 16, RT0W61626PNHEC, RT0W61626PNHEC03 - ECOMATE, Plug, 26 P...
28.07.2023
Plug, Shell Size 16, RT0W61626SNH, RT0W61626SNH03 - ECOMATE, Plug, 26 Posit...
28.07.2023
Plug, Shell Size 16, RT0W61626SNHEC, RT0W61626SNHEC03 - ECOMATE, Plug, 26 P...
28.07.2023
Plug, Shell Size 18, RT0W61832PNH, RT0W61832PNH03 - ECOMATE, Plug, 32 Posit...
01.04.2024
Plug, Shell Size 18, RT0W61832PNHEC, RT0W61832PNHEC03 - ECOMATE, Plug, 32 P...
18.01.2024
Plug, Shell Size 18, RT0W61832SNH, RT0W61832SNH03 - ECOMATE, Plug, 32 Posit...
18.01.2024
Plug, Shell Size 18, RT0W61832SNHEC, RT0W61832SNHEC03 - ECOMATE, Plug, 32 P...
01.04.2024
RB000119-XX - ECO-MATE, Rubber, Dust Cap
09.01.2023
Receptacle Dust Cap RT0XXDCX - ECOMATE, Dust Cap for Receptacles
23.04.2024
Receptacle, Size 10, RT00102PNH - ECOMATE, Square Flange Receptacle, Size 1...
14.02.2022
Receptacle, Size 10, RT00102PNHEC - ECOMATE, Square Flange Receptacle, Size...
14.02.2022
Receptacle, Size 10, RT00102PNHEC03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 10, RT00104PNH - ECOMATE, Square Flange Receptacle, Size 1...
14.02.2022
Receptacle, Size 10, RT00104SNH - ECOMATE, Square Flange Receptacle, Size 1...
14.02.2022
Receptacle, Size 10, RT00104SNHEC - ECOMATE, Square Flange Receptacle, Size...
09.01.2023
Receptacle, Size 10, RT0W0106PNHECXX - ECOMATE, Square Flange Receptacle, S...
24.07.2023
Receptacle, Size 10, RT0W0106PNHXX - ECOMATE, Square Flange Receptacle, Siz...
24.07.2023
Receptacle, Size 10, RT0W0106SNHECXX - ECOMATE, Square Flange Receptacle, S...
24.07.2023
Receptacle, Size 10, RT0W0106SNHXX - ECOMATE, Square Flange Receptacle, Siz...
24.07.2023
Receptacle, Size 12, RT00122PNH - ECOMATE, Receptacle, Size 12, 2POS, Pin
08.05.2023
Receptacle, Size 12, RT00122PNHEC - ECOMATE, Receptacle, Size 12, 2POS, Pin...
08.05.2023
Receptacle, Size 12, RT00122SNH - ECOMATE, Receptacle, Size 12, 2POS, Socke...
09.01.2023
Receptacle, Size 12, RT00122SNHEC - ECOMATE, Receptacle, Size 12, 2POS, Soc...
09.01.2023
Receptacle, Size 12, RT00123PNH - ECOMATE, Square Flange Receptacle, Size 1...
08.09.2022
Receptacle, Size 12, RT00123PNHEC - ECOMATE, Square Flange Receptacle, Size...
08.09.2022
Receptacle, Size 12, RT00123PNHEC03 - ECOMATE, Square Flange Receptacle, Si...
08.09.2022
Receptacle, Size 12, RT00123SNH - ECOMATE, Square Flange Receptacle, Size 1...
13.09.2022
Receptacle, Size 12, RT00123SNHEC - ECOMATE, Square Flange Receptacle, Size...
09.01.2023
Receptacle, Size 12, RT00123SNHEC03 - ECOMATE, Square Flange Receptacle, Si...
09.01.2023
Receptacle, Size 12, RT001412PNH - ECOMATE, Receptacle, Square Flange, 12 P...
08.09.2022
Receptacle, Size 14, RT0W0106PNHECXX - ECOMATE, Square Flange Receptacle, S...
21.11.2023
Receptacle, Size 14, RT0W0106PNHXX - ECOMATE, Square Flange Receptacle, Siz...
28.07.2023
Receptacle, Size 14, RT0W0106SNHECXX - ECOMATE, Square Flange Receptacle, S...
21.11.2023
Receptacle, Size 14, RT0W0106SNHXX - ECOMATE, Square Flange Receptacle, Siz...
21.11.2023
Receptacle, Size 20, RT072028PNH, RT072028PNH03 - ECOMATE, Receptacle, Jam ...
08.05.2023
Receptacle, Size 20, RT072028PNHEC, RT072028PNHECR, RT072028PNHEC03, RT0720...
17.07.2023
Receptacle, Size 20, RT072028SNH, RT072028SNH03 - ECOMATE, Receptacle, Jam ...
24.07.2023
Receptacle, Size 20, RT072028SNHEC, RT072028SNH03EC - ECOMATE, Receptacle, ...
24.07.2023
RT00102SNH - ECOMATE, Square Flange Receptacle, Size 10, 2POS, Socket
09.01.2023
RT00102SNHECXX - ECOMATE, Receptacle, Size 10, 2POS, Socket, End Cap
09.01.2023
RT00104PNHECXX - ECOMATE, Receptacle, Size 10, 4POS, Pin, End Cap
09.01.2023
RT00124PNHEC - ECOMATE RM, Receptacle, Size 12, 4POS, End Cap
09.01.2024
RT00124PNHECXXR - ECOMATE RM, Receptacle, Size 12, 4POS, End Cap
08.09.2022
RT00124SNHEC - ECOMATE RM, Receptacle, Size 12, 4POS, Socket, End Cap
09.01.2024
RT00124SNHECXXR - ECOMATE RM, Receptacle, Size 12, 4POS, Socket, End Cap
08.09.2022
RT00128PNH - ECOMATE, Receptacle, Size 12, 8POS, Pin.
08.09.2022
RT00128PNHECXX - ECOMATE, Receptacle, Size 12, 8POS, Pin, End Cap.
08.09.2022
RT00128PNHECXXR - ECOMATE, RM, Receptacle, Size 12, 8POS, Pin, End Cap, Red...
09.01.2023
RT00128SNH - ECOMATE, Receptacle, Size 12, 8POS, Socket
13.09.2022
RT00128SNHEC - ECOMATE, Receptacle, Size 12, 8POS, Socket, End Cap
08.09.2022
RT00128SNHEC03 - ECOMATE, Receptacle, Size 12, 8POS, Socket, End Cap
08.09.2022
RT00128SNHECXXR - ECOMATE RM, Receptacle, Size 12, 8POS, Socket, End Cap
08.09.2022
RT001412PNHEC - ECOMATE, Receptacle, Square Flange, 12 Position, Male, Shel...
08.09.2022
RT001412PNHEC03 - ECOMATE, Receptacle, Square Flange, 12 Position, Male, Sh...
08.09.2022
RT001412PNHEC03R - ECOMATE, Receptacle, Square Flange, 12 Position, Male, S...
08.09.2022
RT001412PNHECR - ECOMATE, Receptacle, Square Flange, 12 Position, Male, She...
08.09.2022
RT001412SNH - ECOMATE, Square Flange Receptacle, Female, 12 Contacts, 14-26...
08.09.2022
RT001412SNHEC - ECOMATE, Receptacle, Square Flange, 12 Position, Female, Sh...
08.09.2022
RT001412SNHEC03 - ECOMATE, Receptacle, Square Flange, 12 Position, Female, ...
08.09.2022
RT001412SNHEC03R - ECOMATE, Receptacle, Square Flange, 12 Position, Female,...
13.09.2022
RT001412SNHECR - ECOMATE, Receptacle, Square Flange, 12 Position, Female, S...
09.01.2023
RT00142PNH - ECOMATE, Receptacle, Size 14, 2POS, Pin
08.09.2022
RT00142PNHECXX - ECOMATE, Receptacle, Size 14, 4POS, Pin, End Cap
09.01.2023
RT00142SNH - ECOMATE, Receptacle, Size 14, 2POS, Socket
09.01.2023
RT00142SNHECXX - ECOMATE, Receptacle, Size 14, 4POS, Socket, End Cap
09.01.2023
RT00144PNH - Square Flange Receptacle, Male, 2.5mm, 23A/350V
08.09.2022
RT00144PNHECXX - Receptacle, Square Flange, 4 Position, Male, Shell Size 14...
08.09.2022
RT00144SNH - Receptacle, Square Flange, 4 Position, Female, Shell Size 14
08.09.2022
RT00144SNHECXX - Receptacle, Square Flange, 4 Position, Female, Shell Size ...
09.01.2023
RT00147PNHECR - ECOMATE, Receptacle, Size 14, 7POS, End Cap
14.11.2023
RT00147PNHECXX - ECOMATE, Receptacle, Size 14, 7POS, End Cap
09.01.2023
RT00147SNHECXXR - ECOMATE RM, Receptacle, Size 14, 7POS, Socket, End Cap
09.01.2023
RT00148PNH - ECOMATE, Receptacle, Size 14, 8POS, Pin
09.01.2023
RT00148PNHECXX - ECOMATE, Receptacle, Size 14, 8POS, Pin, End Cap
09.01.2023
RT00148SNH - ECOMATE, Receptacle, Size 14, 8POS, Socket
09.01.2023
RT00148SNHEC - ECOMATE, Receptacle, Size 14, 8POS, Socket, End Cap
09.01.2023
RT001619PNH - ECOMATE, Receptacle, Square Flange, 19 Position, Male, Shell ...
09.01.2023
RT001619PNHECXX - ECOMATE, Receptacle, Size 16, 19POS, Pin, End Cap.
09.01.2023
RT001619PNHECXXR - ECOMATE, Receptacle, Size 16, 19POS, Pin, End Cap.
08.05.2023
RT001619SNH - ECOMATE, Receptacle, Square Flange, 19 Position, Male, Shell ...
08.05.2023
RT001619SNHECXX - ECOMATE, Receptacle, Size 16, 19POS, Pin, End Cap.
08.05.2023
RT001619SNHECXXR - ECOMATE, Receptacle, Size 16, 19POS, Pin, End Cap.
08.05.2023
RT00164PNH - ECOMATE, Receptacle, Square Flange, 4 Position, Male, Shell Si...
09.01.2023
RT00164PNHECXX - ECOMATE, Receptacle, Size 16, 4POS, Pin, End Cap.
09.01.2023
RT00164SNH - ECOMATE, Receptacle, Square Flange, 4 Position, Male, Shell Si...
09.01.2023
RT00164SNHECXX - ECOMATE, Receptacle, Size 16, 4POS, Pin, End Cap.
09.01.2023
RT00169PNH - Receptacle, Square Flange, 9 (4+5) Position, Male, Shell Size ...
01.04.2024
RT00169PNHECXX - ECOMATE, Receptacle, Size 16, 9POS, Pin, End Cap
09.01.2023
RT00169SNH - Receptacle, Square Flange, 9 (4+5) Position, Female, Shell Siz...
01.04.2024
RT00169SNHECXX - ECOMATE, Receptacle, Size 16, 9POS, Socket, End Cap
09.01.2023
RT001823PNHECXX - ECOMATE, Receptacle, Size 18, 23POS, Pin, End Cap
09.01.2023
RT001823PNHECXXR - ECOMATE RM, Receptacle, Flange, Size 18, 23POS, Pin, End...
09.01.2023
RT001823PNHXX - ECOMATE, Receptacle, Size 18, 23POS, Pin
09.01.2023
RT001823SNHECXX - ECOMATE, Receptacle, Size 18, 23POS, Socket, End Cap
09.01.2023
RT001823SNHECXXR - ECOMATE, Receptacle, Flange, Size 18, 23POS, Socket, End...
09.01.2023
RT001823SNHXX - ECOMATE, Receptacle, Size 18, 23POS, Socket
13.09.2022
RT00188PNHECXX - ECOMATE, Receptacle, Size 18, 8POS, Pin, End Cap
09.01.2023
RT00188PNHXX - ECOMATE, Receptacle, Size 18, 8POS, Pin
09.01.2023
RT00188SNHECXX - ECOMATE, Receptacle, Size 18, 8POS, Socket, End Cap
09.01.2023
RT00188SNHXX - ECOMATE, Receptacle, Size 18, 8POS, Socket
09.01.2023
RT002028PNHECXX - ECOMATE, Receptacle, Size 20, 28POS, Pin, End Cap
08.05.2023
RT002028PNHXX - ECOMATE, Receptacle, Size 20, 28POS, Pin
09.01.2023
RT002028SNHECXX - ECOMATE, Receptacle, Size 20, 28POS, Socket, End Cap
08.05.2023
RT002028SNHXX - ECOMATE, Receptacle, Size 20, 28POS, Socket
09.01.2023
RT002235PNHXX - ECOMATE, Receptacle, Size 22, 35POS, Pin
14.11.2023
RT002238PNHXX - ECOMATE, Receptacle, Size 22, 38POS, Pin
14.11.2023
RT002238SNHXX - ECOMATE, Receptacle, Size 22, 38POS, Pin
14.11.2023
RT002448PNHXX - ECOMATE, Receptacle, Size 24, 48POS, Pin
09.01.2023
RT002448SNHXX - ECOMATE, Receptacle, Size 24, 48POS, Socket
09.01.2023
RT06102PNHECXX - ECOMATE, Plug, Size 10, 2POS, Pin, End Cap
09.01.2023
RT06102PNHXX - ECOMATE, Plug, Size 10, 2POS, Pin
09.01.2023
RT06104PNHECXX - ECOMATE, Plug, Size 10, 4POS, Pin, End Cap
09.01.2023
RT06104PNHXX - ECOMATE, Plug, Size 10, 4POS, Pin
03.10.2023
RT06122PNH - ECOMATE, Plug, 8 Position, Male, Shell Size 12
08.05.2023
RT06122PNHEC - ECOMATE, Plug, 8 Position, Male, Shell Size 12, End Cap
08.05.2023
RT06122SNH - ECOMATE, Plug, 8 Position, Female, Shell Size 12
17.07.2023
RT06122SNHECXX - ECOMATE, Plug, 8 Position, Female, Shell Size 12, End Cap
08.05.2023
RT06123PNHECXX - ECOMATE, Plug, 3 Position, Male, Shell Size 12, End Cap
09.01.2024
RT06123PNHXX - ECOMATE, Plug, 3 Position, Male, Shell Size 12
09.01.2024
RT06123SNHECXX - ECOMATE, Plug, 3 Position, Female, Shell Size 12, End Cap
01.04.2024
RT06123SNHXX - ECOMATE, Plug, 3 Position, Female, Shell Size 12
09.01.2024
RT06124PNHECXXR - ECOMATE, Plug, 4 Position, Male, Shell Size 12, Reduced W...
09.01.2024
RT06124SNHECXXR - ECOMATE, Plug, 4 Position, Female, Shell Size 12, Reduced...
09.01.2024
RT06128PNHECXX - ECOMATE, Plug, 8 Position, Male, Shell Size 12,Pin, End Ca...
09.01.2023
RT06128PNHECXXR - Plug, 8 Position, Male, Shell Size 12, and End Cap with R...
09.01.2023
RT06128PNHXX - ECOMATE, Plug, 8 Position, Male, Shell Size 12
09.01.2023
RT06128SNHECXX - Plug, 8 Position, Female, Shell Size 12, and End Cap with ...
09.01.2023
RT06128SNHECXXR - Plug, 8 Position, Female, Shell Size 12, and End Cap with...
09.01.2023
RT06128SNHXX - Plug, 8 Position, Female, Shell Size 12
09.01.2023
RT061412PNHECR - ECOMATE, Plug, Size 14, 12POS, Pin
14.11.2023
RT061412PNHECXX - ECOMATE, Plug, Size 14, 12POS, Pin
09.01.2023
RT061412PNHXX - ECOMATE, Plug, Size 14, 12POS, Pin
09.01.2023
RT061412SNHECXX - ECOMATE, Plug, Size 14, 12POS, Socket, End Cap
09.01.2023
RT061412SNHECXXR - ECOMATE, Plug, Size 14, 12POS, Socket, End Cap, Reduced ...
09.01.2023
RT061412SNHXX - ECOMATE, Plug, Size 14, 12POS, Socket
09.01.2023
RT06142PNHECXX - ECOMATE, Plug, Size 14, 2POS, Pin, End Cap
09.01.2023
RT06142PNHXX - ECOMATE, Plug, Size 14, 2POS, Pin
09.01.2023
RT06142SNHECXX - ECOMATE, Plug, Size 14, 2POS, Socket, End Cap
09.01.2023
RT06142SNHXX - ECOMATE, Plug, Pin, Size 14, 2POS, Socket
09.01.2023
RT06144PNHECXX - ECOMATE, Plug, Size 14, 4POS, Pin, End Cap
09.01.2023
RT06144PNHXX - ECOMATE, Plug, Size 14, 4POS, Pin
09.01.2023
RT06144SNHECXX - ECOMATE, Plug, Size 14, 4POS, Socket, End Cap
09.01.2023
RT06144SNHXX - ECOMATE, Plug, Size 14, 4POS, Socket
09.01.2023
RT06147PNHECXXR - ECO-MATE RM, Plug, Size 14,7 Position, Pin, End Cap, Redu...
31.07.2023
RT06147SNHECXXR - ECO-MATE RM, Plug, Size 14,7 Position, Socket, End Cap, R...
31.07.2023
RT06148PNHECXX - ECOMATE, Plug, Size 14, 8POS, Pin, End Cap
09.01.2023
RT06148PNHXX - ECOMATE, Plug, Size 14, 8POS, Pin
09.01.2023
RT06148SNHECXX - ECOMATE, Plug, Size 14, 8POS, Socket, End Cap
09.01.2023
RT06148SNHXX - ECOMATE, Plug, Size 14, 8POS, Socket
09.01.2023
RT061609PNHECXX - ECOMATE, Plug, Size 16, 9POS, Pin, End Cap
09.01.2023
RT061609PNHXX - ECOMATE, Plug, Size 16, 9POS, Pin
09.01.2023
RT061609SNHECXX - ECOMATE, Plug, Size 16, 9POS, Socket, End Cap
09.01.2023
RT061609SNHXX - ECOMATE, Plug, Size 16, 9POS, Socket
09.01.2023
RT061619PNHECR - ECOMATE, Plug, Size 16, 19POS, Pin
09.01.2024
RT061823PNHECR - Plug, 23 Position, Male, Shell Size 18, and End Cap, with ...
09.01.2024
RT06188PNHECXX - Plug, 8 Position, Male, Shell Size 18, and End Cap with In...
14.03.2023
RT06188PNHXX - Plug, 8 Position, Male, Shell Size 18
14.03.2023
RT06188SNHECXX - Plug, 8 Position, Female, Shell Size 18, and End Cap with ...
27.03.2023
RT06188SNHXX - Plug, 8 Position, Female, Shell Size 18
14.03.2023
RT062028PNH - Plug, 28 Position, Male, Shell Size 20
27.03.2023
RT062028PNHEC - Plug, 28 Position, Male, Shell Size 20, and End Cap with In...
27.03.2023
RT062028PNHECR - Plug, 28 Position, Male, Shell Size 20, and End Cap with R...
27.03.2023
RT062028SNH - Plug, 28 Position, Female, Shell Size 20
27.03.2023
RT062028SNHEC - Plug, 28 Position, Female, Shell Size 20, and End Cap with ...
27.03.2023
RT062028SNHECR - Plug, 28 Position, Female, Shell Size 20, and End Cap with...
27.03.2023
RT062448PNH - Plug, 48 Position, Male, Shell Size 24
27.03.2023
RT062448SNH - Plug, 48 Position, Female, Shell Size 24
27.03.2023
RT07102PNH - ECOMATE,Receptacle, Jam Nut, 4(2+2) Position, Male, Shell Size...
13.09.2022
RT07102PNHEC - ECOMATE,Receptacle, Jam Nut, 4 (2+2) Position, Male, and End...
08.09.2022
RT07102SNH03 - ECOMATE, Receptacle, Jam Nut, 4 (2+2) Position, Female, Shel...
08.05.2023
RT07104PNHEC03 - ECOMATE, Receptacle, Jam Nut, 4 Position, Male, Shell Size...
08.09.2022
RT07104SNH03 - ECOMATE, Receptacle, Jam Nut, 4 Position, Female, Shell Size...
13.09.2022
RT07122PNH - ECOMATE,Receptacle, Jam Nut, 4 (2+2) Position, Male, Shell Siz...
08.09.2022
RT07122PNHEC - ECOMATE,Receptacle, Jam Nut, 4 (2+2) Position, Male, Shell S...
09.01.2024
RT07122SNH - ECOMATE,Receptacle, Jam Nut, 4 (2+2) Position, Female, Shell S...
08.09.2022
RT07123PNH - ECOMATE,Receptacle, Jam Nut, 3 Position, Male, Shell Size 12
08.09.2022
RT07123PNHEC - ECOMATE,Receptacle, Jam Nut, 3 Position, Male, Shell Size 12...
08.09.2022
RT07123SNH - ECOMATE,Receptacle, Jam Nut, 3 Position, Female, Shell Size 12
08.09.2022
RT07124PNHECR - ECOMATE,Receptacle, Jam Nut, 4 Position, Male, Shell Size 1...
08.09.2022
RT07128PNH - ECOMATE,Receptacle, Jam Nut, 8 Position, Male, Shell Size 12
08.09.2022
RT07128PNHEC - ECOMATE,Receptacle, Jam Nut, 8 Position, Male, Shell Size 12...
08.09.2022
RT07128PNHECR - ECOMATE,Receptacle, Jam Nut, 8 Position, Male, Shell Size 1...
08.09.2022
RT07128SNH - ECOMATE,Receptacle, Jam Nut, 8 Position, Female, Shell Size 12
08.09.2022
RT071412PNH - ECOMATE,Receptacle, Jam Nut, 12 Position, Male, Shell Size 14
08.09.2022
RT071412PNHECXX - ECOMATE, Receptacle, Jam Nut, 12 Position, Male, Shell Si...
09.01.2023
RT071412PNHECXXR - ECOMATE, Receptacle, Jam Nut, 12 Position, Male, Shell S...
09.01.2023
RT071412SNH - ECOMATE,Receptacle, Jam Nut, 12 Position, Female, Shell Size ...
09.01.2023
RT071412SNHEC - ECOMATE,Receptacle, Jam Nut, 12 Position, Female, Shell Siz...
09.01.2023
RT07142PNHECXX - ECOMATE, Receptacle, Jam Nut, 2 Position, Male, Shell Size...
09.01.2023
RT07142PNHXX - ECOMATE, Receptacle, Jam Nut, 2 Position, Male, Shell Size 1...
09.01.2023
RT07142SNHECXX - ECOMATE, Receptacle, Jam Nut, 2 Position, Female, Shell Si...
27.03.2023
RT07142SNHXX - ECOMATE, Receptacle, Jam Nut, 2 Position, Female, Shell Size...
09.01.2023
RT07144PNHECXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Male, Shell Size...
27.03.2023
RT07144PNHXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Male, Shell Size 1...
27.03.2023
RT07144SNHECXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Female, Shell Si...
27.03.2023
RT07144SNHXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Female, Shell Size...
27.03.2023
RT07147PNHECXX - ECOMATE, Receptacle, Jam Nut, 7 Position, Male, Shell Size...
27.03.2023
RT07147PNHECXXR - ECOMATE RM, Receptacle, Jam Nut, 7 Position, Male, Shell ...
27.03.2023
RT07148PNHECXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Male, Shell Size...
08.05.2023
RT07148PNHXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Male, Shell Size 1...
27.03.2023
RT07148SNHECXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Female, Shell Si...
28.03.2023
RT07148SNHXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Female, Shell Size...
28.03.2023
RT071619PNHECR - ECOMATE, Receptacle, Jam Nut, 19 Position, Male, Shell Siz...
09.01.2024
RT07164PNHECXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Male, Shell Size...
17.07.2023
RT07164PNHXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Male, Shell Size 1...
08.05.2023
RT07164SNHECXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Female, Shell Si...
08.05.2023
RT07164SNHXX - ECOMATE, Receptacle, Jam Nut, 4 Position, Female, Shell Size...
08.05.2023
RT071823PNHECXX - ECOMATE, Receptacle, Jam Nut, 23 Position, Male, Shell Si...
17.07.2023
RT071823PNHECXXR - ECOMATE, Receptacle, Jam Nut, 23 Position, Male, Shell S...
08.05.2023
RT071823PNHXX - ECOMATE, Receptacle, Jam Nut, 23 Position, Male, Shell Size...
08.05.2023
RT071823SNHXX - ECOMATE, Receptacle, Jam Nut, 23 Position, Female, Shell Si...
08.05.2023
RT07188PNHECXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Male, Shell Size...
17.07.2023
RT07188PNHXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Male, Shell Size 1...
08.05.2023
RT07188SNHECXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Female, Shell Si...
17.07.2023
RT07188SNHXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Female, Shell Size...
17.07.2023
RT0L-10CG-S1 - ECOMATE, Cord Grip, Crimp Range, Size 10
14.02.2022
RT0L-20CG-S6 - ECO-MATE, Cord Grip, Size 20
13.09.2022
RT0L-20CPG-SX - ECO-MATE, Cord Grip, Size 20
08.09.2022
RT0W01210SNHECR - Receptacle, Square Flange, 10 Positions, Female, Shell Si...
01.04.2024
RT0W6106PNHECXX - ECOMATE, Plug, Size 10, 6POS, Pin, End Cap
28.07.2023
RT0W6106PNHXX - ECOMATE, Plug, Size 10, 6POS, Pin
28.07.2023
RT0W6106SNHECXX - ECOMATE, Plug, Size 10, 6POS, Socket, End Cap
28.07.2023
RT0W6106SNHXX - ECOMATE, Plug, Size 10, 6POS, Socket
28.07.2023
RT0W61210PNH - Plug, 10 Position, Male, Shell Size 12, Pin
03.10.2023
RT0W61210PNHEC - Plug, 10 Position, Male, Shell Size 12, Pin, End Cap
28.07.2023
RT0W61210SNH - Plug, 10 Position, Female, Shell Size 12, Socket
28.07.2023
RT0W61210SNHEC - Plug, 10 Position, Female, Shell Size 12, Socket, End Cap
28.07.2023
RT0W7106PNH - Receptacle, Jam Nut, 6 Position, Male, Shell Size 10
28.07.2023
RT0W7106PNHEC - Receptacle, Jam Nut, 6 Position, Male, Shell Size 10, and E...
28.07.2023
RT0W7106SNH - Receptacle, Jam Nut, 6 Position, Female, Shell Size 10
28.07.2023
RT0W7106SNHEC - Receptacle, Jam Nut, 6 Position, Female, Shell Size 10 And ...
31.07.2023
RT0W71210PNHECRXX - Size 12 Male Jam Nut Receptacle, 10 Positions, Endcap, ...
28.07.2023
RT0W71210PNHXX - Receptacle, Jam Nut, 10 Position, Male, Shell Size 12
28.07.2023
RT0W71210SNHXX - Receptacle, Jam Nut, 10 Position, Female, Shell Size 12
28.07.2023
RT0W71419PNH - Receptacle, Jam Nut, 19 Position, Male, Shell Size 14
28.07.2023
RT0W71419PNHEC - Receptacle, Jam Nut, 19 Position, Male, Shell Size 14, and...
28.07.2023
RT0W71419SNH - Receptacle, Jam Nut, 19 Position, Female, Shell Size 14
28.07.2023
RT0W71626PNH - Receptacle, Jam Nut, 26 Position, Male, Shell Size 16
31.07.2023
RT0W71626PNHEC - Receptacle, Jam Nut, 26 Position, Male, Shell Size 16, and...
31.07.2023
RT0W71626SNH - Receptacle, Jam Nut, 26 Position, Female, Shell Size 16
31.07.2023
RT0W71832PNHECXX - Receptacle, Jam Nut, 32 Position, Male, Shell Size 18, a...
31.07.2023
RT0W71832PNHXX - Receptacle, Jam Nut, 32 Position, Male, Shell Size 18
31.07.2023
RT0W71832SNHECXX - Receptacle, Jam Nut, 32 Position, Female, Shell Size 18,...
01.04.2024
RT0W71832SNHXX - Receptacle, Jam Nut, 32 Position, Female, Shell Size 18
31.07.2023
RT0XXRL - ECOMATE, Dustcap, Rubber, Nylon Chain, 90mm
23.04.2024
RTHP0121PN-XXX - ECO-MATE, Receptacle, 3.6mm Single Pin Contact, Crimp Type...
09.01.2023
RTHP0141PN-XXX - ECO-MATE, Receptacle, 6mm Single Pin Contact, Crimp Type, ...
09.01.2023
RTHP0161PN-XXX - ECO-MATE, Receptacle, 8mm Single Pin Contact, Crimp Type, ...
09.01.2023
RTHP0201PN-XXX - ECO-MATE, Receptacle, 10mm Single Pin Contact, Crimp Type,...
09.01.2023
RTHP0203PNH-XXX - 3 Position Square Flange Receptacle, Size 8 (3.6MM), Male...
04.06.2024
RTHP0203SNH-XXX - 3 Position Square Flange Receptacle, Size 8 (3.6MM), Fema...
04.06.2024
RTHP6161SNH25-PS3 - Plug, 1 Position, Female, Shell Size 16, Radsok® High A...
09.01.2024
RTHP6161SNH35-PS2 - Eco-mate,Plug 8mm, Crimp Type, Shielding, Shell Size 16
23.04.2024
RTHP6161SNH-35S2 - Plug, 1 Position, Female, Shell Size 16, Radsok® High Am...
09.01.2024
RTHP6161SNH50-PS2 - Plug, 1 Position, Female, Shell Size 16, Radsok® High A...
09.01.2024
RTHP6201SNHXX-PSX - Plug, 1 Position, Female, Shell Size 20, Radsok® High A...
09.01.2024
RTHP6203PNH-16S2 - Plug, 3 Position, Male, Shell Size 20, Radsok® High Ampe...
09.01.2024
RTHP6203SNH-XX - Plug, 3 Position, Female, Shell Size 20, High Amperage, Ra...
09.01.2024
RTSXXCCRX - ECOMATE, Identify Ring Size 08, 10, 12, 14, 16, 18
09.01.2024
SP12A1T - Stamped & Formed
01.04.2024
SP14M2X - ECOMATE, Pin Contact, Stamped, Size 16, Wire Range 2.0-2.5mm², 16...
01.04.2024
SP20W2 - ECOMATE, Pin Contact, Stamped, Size 16, Wire Range 2.0-2.5mm², 16-...
01.04.2024
SP24M2 - ECOMATE, Pin Contact, Stamped, Size 16, Wire Range .14-.25mm², 26-...
01.04.2024
SP24W2 - ECOMATE, Pin Contact, Stamped, Size 20, Wire Range .14-.25mm², 26-...
01.04.2024
SP28W2 - ECOMATE, Pin Contact, Stamped, Size 20, Wire Range .05-.08mm², 30-...
01.04.2024
SS12A1T - Stamped & Formed
01.04.2024
SS14M2X - ECOMATE, Socket Contact, Stamped, Size 16, Wire Range 2.0-2.5mm²,...
02.04.2024
SS16M2XX - ECOMATE, Socket Contact, Stamped, Size 16, Wire Range 0.75-1.5mm...
02.04.2024
SS20M2XX - ECOMATE, Socket Contact, Stamped, Size 16, Wire Range .34-.50mm²...
02.04.2024
SS20W2 - ECOMATE, Pin Contact, Stamped, Size 16, Wire Range 2.0-2.5mm², 16-...
02.04.2024
SS24M2 - ECOMATE, Socket Contact, Stamped, Size 16, Wire Range .14-.25mm², ...
02.04.2024
SS24W2 - ECOMATE, Socket Contact, Stamped, Size 20, Wire Range .14-.25mm², ...
02.04.2024
SS28W2 - ECOMATE, Socket Contact, Stamped, Size 20, Wire Range .05-.08mm², ...
02.04.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진