dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BVS ID-3-107-E( )
Balluff
Machine Vision and Optical Identification
Optical Identification
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{balluff/machine_vision_and_optical_identification/optical_identification/handheld_code_reader_asmtab.prj},{NB=BALLUFF BVS ID-3-107-E( )},{BC=BVS001E},{W=0.170},{BAC682=1},{AAI848=24},{BAA020=70},{AAC134=0.1},{BAF016=51.5},{BAB577=40},{ST=IN},{TC=BVS ID-3-107-E},{AB=BVS ID-3-107-E},{AB1=BVS_ID-3-107-E},{PV=PV150460},{PX=45545_00},{PXX=45545},{PWEB=yes},{ICON=45545_00.bmp},{PPATH=optical_identification_parts/handheld_code_reader_asmtpl.prj},{RENDER=},{EDZ=},{TRAFFIC=85258019},{SORT=Machine Vision.},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BVS_E_OI_D_1401_DOK_859313_06_000.pdf},{MANUALEN=https://assets.balluff.com/WebBinary1/MAN_BVS_E_OI_E_1401_DOK_853709_05_000.pdf},{BAB392=CE, cULus, WEEE, PNP, Ethernet 10/100 Base T, IEC 60947-5-2, EN 62471: 2008},{HAL= }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS ID-3-107-E( )
VERF
Availability
no more available
no more available
BC
Order code
BVS001E
BVS001E
TC
Product identifier
BVS ID-3-107-E
BVS ID-3-107-E
PX
Product view
45545_00
45545_00
HAL
Holder
-
-
TECH
Tech. Details
Tech. Detail
ICON
45545_00.bmp
45545_00.bmp
W
Weight
0.170
0.170
Kg
TRAFFIC
Customs number
85258019
85258019
DESCRIPT
Description
Image resolution = 0.3 MP (640 x 480 pixels), Sensor type Vision = CMOS image sensor black-white, Range = 230...1000 mm, Field of view = 55 x 42 mm ... 240 x 180 mm, Focal length = 16.0 mm, Light type = Infrared, Housing material = Aluminium, Die casting, Painted ABS, Dimension = 51.5 x 70 x 40 mm, Switching output = 3x PNP normally open (NO), Interface = Ethernet 10/100 Base T, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Male, 4-pin, D-coded, Operating voltage Ub = 22...26 VDC, Ambient temperature = -10...55 °C, Approval/Conformity = cULus, CE, WEEE, IP rating = IP54
Image resolution = 0.3 MP (640 x 480 pixels), Sensor type Vision = CMOS image sensor black-white, Range = 230...1000 mm, Field of view = 55 x 42 mm ... 240 x 180 mm, Focal length = 16.0 mm, Light type = Infrared, Housing material = Aluminium, Die casting, Painted ABS, Dimension = 51.5 x 70 x 40 mm, Switching output = 3x PNP normally open (NO), Interface = Ethernet 10/100 Base T, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Male, 4-pin, D-coded, Operating voltage Ub = 22...26 VDC, Ambient temperature = -10...55 °C, Approval/Conformity = cULus, CE, WEEE, IP rating = IP54
CAE