??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 1108 - Taper bushes
Bill of material
391108018
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
38 mm
L
Length
22.3 mm
SCREW
Screw
1/4''
CDS
Tightening torque
5.6 Nm