??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250075_1
Bill of material
2250075-1
PN
Part Number
2250075-1
DESC
Description
1X1, 4D143ET, 10/100, PoE, Tab Down, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Down
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
PoE 15W