??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250539-1
Bill of material
2250539-1
PN
Part Number
2250539-1
DESC
Description
2x2, 5G, -40 to 85ºC, 4PPoE 100W| GO/GO LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X2
SPEED
Speed
5G
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 100W