??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm1000_24df - Bel Power Solutions
Bill of material
72RCM1000-24DF
PN
Part Number
72RCM1000-24DF
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 1000W, Output 24VDC, 42A, Input 50.4-90VDC, Out OK, Output Voltage Adjust, Shutdown, Fuse
POWER
Power
1000 W
VIN
Voltage Input
50.4-90 VDC
OV
Output Voltage
24 VDC
OC
Output Current
42 A
OT
Operating Temperature
-40 to 55 °C