??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 7336.8 - Clamping indexing plungers with safety function
Bill of material
Klemmrastbolzen mit Sicherheits-Wegbegrenzung GN7336.8-42-M16x1,5-8
ARTNR
POS
Position
D1
mm
D2
Thread
M16x1,5
D3
Plunger -0.02/-0.04 Bore G7
mm
D4
11 mm
D5
mm
L1
mm
L2
9 mm
L3
34 mm
L4
min.
23 mm
L5
26 mm
SW
19 mm
FEDERDRUCK
Initial
14 N
FEDERDRUCK2
End
26 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES