??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
105056 - VPA 100/12G
Bill of material
105056
VPA_100_12G
VPA 100/12G
MANUID
Article number of the manufacturer
105056
DESCSHORT
Short description
VPA 100/12G
EAN
4047526105051
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
25 mm
LAGER
plain bore
TRAGF3KMH
Load capacity at 3 km/h
90 kg
TRAGF4KMH
Load capacity at 4 km/h
90 kg
WEIGHT
Unit weight (kg)
0.193 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no