??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
292375 - LRA-VPA 50G-FI-E05
Bill of material
292375
LRA_VPA_50G_FI_E05
LRA-VPA 50G-FI-E05
MANUID
Article number of the manufacturer
292375
DESCSHORT
Short description
LRA-VPA 50G-FI-E05
EAN
4047526292379
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
50 mm
RADBREITE
Wheel width
18 mm
LAGER
plain bore
TRAGF3KMH
Load capacity at 3 km/h
40 kg
TRAGF4KMH
Load capacity at 4 km/h
40 kg
HEIGHT
Total height
72 mm
PLATTE
Plate size
43 mm
WEIGHT
Unit weight (kg)
0.506 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no