??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
286898 - LEX-VPP 80G-SG
Bill of material
286898
LEX_VPP_80G_SG
LEX-VPP 80G-SG
MANUID
Article number of the manufacturer
286898
DESCSHORT
Short description
LEX-VPP 80G-SG
EAN
4047526286897
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
80 mm
RADBREITE
Wheel width
25 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
50 kg
HEIGHT
Total height
102 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.511 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no