??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
574772 - LKPXA-TPA 101KFD-FI
Bill of material
574772
LKPXA_TPA_101KFD_FI
LKPXA-TPA 101KFD-FI
MANUID
Article number of the manufacturer
574772
DESCSHORT
Short description
LKPXA-TPA 101KFD-FI
EAN
4047526574772
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
32 mm
LAGER
ball bearing (C)
TRAGF4KMH
Load capacity at 4 km/h
110 kg
HEIGHT
Total height
136 mm
PLATTE
Plate size
90 x 66 mm
WEIGHT
Unit weight (kg)
0.698 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
85 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no