??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
937386 - FSVU 100x25/25-15K
Bill of material
937386
FSVU_100X25_25_15K
FSVU 100x25/25-15K
MANUID
Article number of the manufacturer
937386
DESCSHORT
Short description
FSVU 100x25/25-15K
EAN
4047526360009
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
25 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
250 kg
WEIGHT
Unit weight (kg)
0.830 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
steel
PRODUKTTYP
Product type
guide roller
FARBELAUFB
Colour tread
natural
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no