??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
209205 - RK-HTH 085x070/47x14-70-Z
Bill of material
209205
RK_HTH_085X070_47X14_70_Z
RK-HTH 085x070/47x14-70-Z
MANUID
Article number of the manufacturer
209205
DESCSHORT
Short description
RK-HTH 085x070/47x14-70-Z
EAN
4047526209209
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
85 mm
RADBREITE
Wheel width
70 mm
TRAGF4KMH
Load capacity at 4 km/h
660 kg
WEIGHT
Unit weight (kg)
0.890 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
metal
PRODUKTTYP
Product type
roller for pallet trucks
FARBELAUFB
Colour tread
light brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no