??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
269811 - HTH 85x75/25-75K
Bill of material
269811
HTH_85X75_25_75K
HTH 85x75/25-75K
MANUID
Article number of the manufacturer
269811
DESCSHORT
Short description
HTH 85x75/25-75K
EAN
4047526269814
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
85 mm
RADBREITE
Wheel width
75 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
720 kg
WEIGHT
Unit weight (kg)
1.111 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
metal
PRODUKTTYP
Product type
roller for pallet trucks
FARBELAUFB
Colour tread
light brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no