??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
453449 - RK-HTH 082x065/47x14-65-Z
Bill of material
453449
RK_HTH_082X065_47X14_65_Z
RK-HTH 082x065/47x14-65-Z
MANUID
Article number of the manufacturer
453449
DESCSHORT
Short description
RK-HTH 082x065/47x14-65-Z
EAN
4047526453442
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
82 mm
RADBREITE
Wheel width
65 mm
TRAGF4KMH
Load capacity at 4 km/h
590 kg
WEIGHT
Unit weight (kg)
0.796 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
metal
PRODUKTTYP
Product type
roller for pallet trucks
FARBELAUFB
Colour tread
light brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no