??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
462986 - RTH 250x75/80-5
Bill of material
462986
RTH_250X75_80_5
RTH 250x75/80-5
MANUID
Article number of the manufacturer
462986
DESCSHORT
Short description
RTH 250x75/80-5
EAN
4047526462987
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
250 mm
RADBREITE
Wheel width
75 mm
WEIGHT
Unit weight (kg)
6.475 kg
MATERIALRADK
Wheel centre material
rugged grey cast iron or ductile cast iron
PRODUKTTYP
Product type
wheel for stackers and forklift trucks
FARBELAUFB
Colour tread
light brown
FARBERADK
Colour wheel centre
anthracite
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-30 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no