??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
755683 - HB 85x60/17-60K
Bill of material
755683
HB_85X60_17_60K
HB 85x60/17-60K
MANUID
Article number of the manufacturer
755683
DESCSHORT
Short description
HB 85x60/17-60K
EAN
4047526116224
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
85 mm
RADBREITE
Wheel width
60 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
560 kg
WEIGHT
Unit weight (kg)
0.964 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
metal
PRODUKTTYP
Product type
roller for pallet trucks
FARBELAUFB
Colour tread
brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
yes
AUTOCLAVEN
suitable for autoclaves
no