??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
760723 - ALST 200x50/20-54K
Bill of material
760723
ALST_200X50_20_54K
ALST 200x50/20-54K
MANUID
Article number of the manufacturer
760723
DESCSHORT
Short description
ALST 200x50/20-54K
EAN
4047526119195
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
700 kg
WEIGHT
Unit weight (kg)
1.700 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
die-cast aluminium
PRODUKTTYP
Product type
Front wheel for industrial trucks
FARBELAUFB
Colour tread
green
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
75 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no