??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
755366 - LSFN-GST 202K
Bill of material
755366
LSFN_GST_202K
LSFN-GST 202K
MANUID
Article number of the manufacturer
755366
DESCSHORT
Short description
LSFN-GST 202K
EAN
4047526079604
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
80 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
1200 kg
HEIGHT
Total height
275 mm
PLATTE
Plate size
175 x 140 mm
WEIGHT
Unit weight (kg)
18 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
spring-loaded swivel castor
FARBELAUFB
Colour tread
green
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
75 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no