??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
935578 - LKDH-PATH 125K-FI-ZA55
Bill of material
935578
LKDH_PATH_125K_FI_ZA55
LKDH-PATH 125K-FI-ZA55
MANUID
Article number of the manufacturer
935578
DESCSHORT
Short description
LKDH-PATH 125K-FI-ZA55
EAN
4047526354879
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
125 mm
LAGER
ball bearing
TRAGF3KMH
Load capacity at 3 km/h
125 kg
TRAGF4KMH
Load capacity at 4 km/h
125 kg
HEIGHT
Total height
135 mm
WEIGHT
Unit weight (kg)
0.925 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
twin wheel swivel castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
grey white RAL 9002
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
94 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no