??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bordignon
Description
VV170 - CUSTOMIZED STANDARD
Bill of material
VV170-38
MODELLO
Model
VERS
Version
/
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
19.0 mm
DS
Piston rod diameter
11 mm
G
17 mm
R
Gap range
1 mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M6 x 10
J
Distance between fixing holes
/ mm
BAR
/
180
IN
Initial force
170 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg