2WFC16S125L-1X/M/K4
Bosch Rexroth
Industrial Hydraulics
Valves
Cartridge valves ISO 7368
Throttle valves
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{bosch_rexroth_mcd/industrial_hydraulics/valves/cartridge_valves_iso_7368/throttle_valves/2wfc_e_asmtab.prj},{NB=BOSCH-Rexroth 2WFC16S125L-1X/M/K4},{MP=2},{TYPE=WFC},{IE=},{SIZE=16},{SCS=S},{NF=125},{FC=L},{SERIES=1X},{SEALS=M},{EC=K4},{SV=},{EI=},{PPATH=2wfc_2wfce/parts/2wfc_e_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
2WFC and 2WFCE - Proportional directional cartridge valve, pilot-operated, with on-board electronics (OBE) or external control electronics
Bill of material
2WFC16S125L-1X/M/K4
ORDERNO
Order number
2WFC16S125L-1X/M/K4
MN
Material number
R901451532
MP
Main ports
2: 2 main ports
2: 2 main ports
TYPE
Type
WFC: Pilot-operated proportional directional valve (cartridge valve)
WFC: Pilot-operated proportional directional valve (cartridge valve)
IE
Integrated electronics
External control electronics ✔
External control electronics
External control electronics
E: Integrated electronics (OBE)
E: Integrated electronics (OBE)
SIZE
Size
16: Size 16 ✔
16: Size 16
16: Size 16
25: Size 25
25: Size 25
32: Size 32
32: Size 32
40: Size 40
40: Size 40
50: Size 50
50: Size 50
SCS
Seat control spool
S: Seat control spool
S: Seat control spool
NF
Nominal flow
125: 125 l/min
160: 160 l/min
125: 125 l/min
160: 160 l/min
l/min
FC
Flow characteristic
L: Linear
L: Linear
SERIES
Series
1X: Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
1X: Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
SEALS
Seal material
M: NBR seals
V: FKM seals
M: NBR seals
V: FKM seals
EC
Electrical connection
K4: Connector 3-pole (2 + PE) according to EN 175301-803
K4: Connector 3-pole (2 + PE) according to EN 175301-803
SV
Supply voltage
External control electronics
External control electronics
EI
Electrical interface
✔
RNR
Datasheet
RE29403