??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687385 - Mounting rails
Bill of material
3687385
BNARTNR
Order number
3687385
MD01
VAR__MANUID_
19810701
DESCSHORT
Short Description
NS 35-104
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
MANUID
Product number of the Manufacturer
19810701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-104
EF000010
Model
DIN rail (top hat rail) 35/7.5 mm
EF000040
Height
7.500
EF000386
Material thickness
1
EF001438
Length
104
EF001457
Punch shape
Round hole
EF002169
Material
Steel
EF002677
Drill hole distance centrically
-
EF006569
Surface finishing
Sendzimir galvanized
WEIGHT
0.037
LENGTH
104
WIDTH
35
DEPTH
7.500
COO
Country of origin
DE
CTC
Customs tariff number
73089098
BNMAT
Material