카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
407-9508.00-00018
Dirak
DIRAK-SNAP-Technology
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{dirak/dsnapline/2_090dst_asmtab.prj},{NB=407-9508.00-00018(1.5040000)},{AUS=Schwenkhebel / Mulde mit Haken und Kappe},{B=90},{A=links},{ZA=Ohne},{K=1.5},{KALG=[1.5:2.2]},{BTYP=0},{BTYPX=},{PPATH=2011/assemblies/2_090sl_asmtpl.prj},{VERS1=2},{VERS2=2},{ZTYP=4},{L=0},{H=0},{FA=},{AR=},{RS=0},{RSL=0},{SF=},{INFO=Product page DIRAK.com},{XYZ=Rundstange mit Auge und Auflaufrollen (1-180)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
Dirak
Description
2-090DST - DST Swinghandle RS PrC for Profile-Cylinder
Bill of material
407-9508.00-00018
BESTNR
Order number
407-9508.00-00018
407-9508.00-00018
AUS
Version
Swinghandle / dish with hook and cap
B
Limitation
90
90
°
A
Stop
LH
LH
ZA
Cylinder dustcover
Without
Without
K
Clamping range
mm
값 입력 K
Clamping range
mm
cm
inch
ft
확인
BTYP
Profile Cylinder
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
BTYPX
Profile Cylinder version
-
-
ZTYP
Cam version
Without
Standard 35mm
Standard 45mm
Wing cam 45mm
2-point Cam
Cam with ramp
Without
Standard 35mm
Standard 45mm
Wing cam 45mm
2-point Cam
Cam with ramp
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
FA
Adapter for round rods
Without
with stop
with stop, with eye
Without
with stop
with stop, with eye
AR
Adapter for Round Rods
Without
Without
RS
Round Rods
Without
Without
RSL
Round Rod length
0.000
0.000
mm
SF
Rod Guide
Without
Without
INFO
HTML Online
Product page DIRAK.com