E30-HFB0.75-HFB0.75
Dodge
Couplings
Elastomeric Couplings
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{dodge/couplings/elastomeric_couplings/split_tire_raptor_asmtab.prj},{NB=E30-HFB-H0.75-H0.750},{SIZE=30},{SIZENO=30},{US=},{CT=},{HT=HFB},{LHO=H},{LHUT=},{LHBS=0.7500},{RHO=H},{RHUT=},{RHBS=0.7500},{BSEDBSE=0},{MRPM=5800},{PPATH=parts/raptor_asmtpl.prj},{HIDROW=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
Dodge
Description
Raptor Couplings
Bill of material
E30-HFB0.75-HFB0.75
PN
Part Number
E30-HFB0.75-HFB0.75
E30-HFB0.75-HFB0.75
SIZENO
Coupling Size
30
30
US
Unit Selection
Imperial
Metric
Imperial
Metric
CT
Coupling Type
Standard (close-coupled)
Extension Kit Spacer - Full Spacer
Extension Kit Spacer - Half Spacer
Integral Spacer
Standard (close-coupled)
Extension Kit Spacer - Full Spacer
Extension Kit Spacer - Half Spacer
Integral Spacer
HT
Hub Type
Finished Bore
QD Bushed
Taper-Lock Bushed
Finished Bore
QD Bushed
Taper-Lock Bushed
LHO
Left Hub Options
Standard Mounting (outboard)
Reverse Mounting (inboard)
Standard Mounting (outboard)
Reverse Mounting (inboard)
LHUT
Left Hub Unit Type
Imperial (in)
Metric (mm)
Imperial (in)
Metric (mm)
LHBS
Left Hub Bore Size
LHBT
Left Hub Bushing Type
Not Available
LHKS
Left Hub Keyway Standard
Keyway is based on AGMA standard
RHO
Right Hub Options
Standard Mounting (outboard)
Reverse Mounting (inboard)
Standard Mounting (outboard)
Reverse Mounting (inboard)
RHUT
Right Hub Unit Type
Imperial (in)
Metric (mm)
Imperial (in)
Metric (mm)
RHBS
Right Hub Bore Size
RHBT
Right Hub Bushing Type
Not Available
RHKS
Right Hub Keyway Standard
Keyway is based on AGMA standard
BSET
BSE Type
Not Available
BSEUT
BSE Unit Type
Not Available
BSEDBSE
BSE - Distance Between Shaft Ends
0.000
0.000
HP
Horse Power
5.79 HP/100
5.79 HP/100
MRT
Max. Rated Torque
3651 IN-LBS
3651 IN-LBS
MRPM
Max. RPM
5800
5800
A
8.25 in
8.25 in
B
2.31 in
2.31 in
C
2.44 in
2.44 in
D
5.42 in
5.42 in
E
4.62 in
4.62 in
F
7.06 in
7.06 in
G
Not Available
H
Not Available
WEIGHT
Weight
19.7 Lbs.
19.7 Lbs.