M1100STST10-M0-M0-0
Dodge
Couplings
Metallic Couplings
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{dodge/couplings/metalic_couplings/grid_lign_asmtab.prj},{NB=M1100STST10-M0-M0-0},{CSNUM=1100},{AIT10=9.88},{AIT20=10.50},{AIT31=9.88},{AMT10=251},{AMT20=267},{AMT31=251},{UI=0.00000},{UM=0.00000},{CIT10=5.59},{CIT31=6.69},{CMT10=142},{CMT31=170},{C1MM=142},{D1I=4.75},{D1MM=122},{CS=1100T},{CT1='ST','Standard','SP','Spacer'},{CT2='ST','Standard','SP','Spacer'},{CTH1='S','Straight Bore Hubs','T','Taper-Lock Hubs'},{CTH2='S','Straight Bore Hubs'},{CTH3='S','Straight Bore Hubs'},{CV1='T10','T10 - Horizontal Split Cover','T20','T20 - Vertical Split Cover'},{CV2='T31','T31 - Full Spacer','T35','T35 - Half Spacer'},{TRQIS=80.0},{TRQIL=38.1},{US=M},{CT=ST},{CTH=S},{CV=T10},{ST=},{LHUT=M},{LHBORE=0},{RHUT=M},{RHBORE=0},{BSETYPE=},{BSEUS=},{BSE=0.0000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 19
HELP_VARIABLE
Company
Dodge
Description
Grid-Lign Coupling
Bill of material
M1100STST10-M0-M0-0
US
Unit Selection
Metric
Imperial
Metric
Imperial
CS
Coupling Size
1100T
1100T
CT
Coupling Type
Standard
Spacer
Standard
Spacer
CTH
Hub Type
Straight Bore Hubs
Taper-Lock Hubs
Straight Bore Hubs
Taper-Lock Hubs
CV
Cover Type
T10 - Horizontal Split Cover
T20 - Vertical Split Cover
T10 - Horizontal Split Cover
T20 - Vertical Split Cover
ST
Spacer Type
N/A
N/A
TRQ
Torque
582 KW/100
582 KW/100
TNOM
Torque - Nominal
6276 Nm
6276 Nm
MAXRPM
Max. RPM
2440
2440
W
Weight
28.39 kg
28.39 kg
LHUT
Left Hub Unit Type
Metric (mm)
Imperial (in)
Metric (mm)
Imperial (in)
LHBORE
Left Hub Bore Size
LTLBS
Left TL Bushing Size
N/A
KSLH
Keyway Standard - Left Hub
Keyway is based on ISO standard
RHUT
Right Hub Unit Type
Metric (mm)
Imperial (in)
Metric (mm)
Imperial (in)
RHBORE
Right Hub Bore Size
RTLBS
Right TL Bushing Size
N/A
KSRH
Keyway Standard - Right Hub
Keyway is based on ISO standard
BSETYPE
BSE Type
N/A
N/A
BSEUS
BSE Unit Selection
N/A
N/A
BSE
BSE - Distance Between Shaft Ends
0.0000
0.0000
A
251 mm
251 mm
B
249 mm
249 mm
C
142 mm
142 mm
C1
N/A
D
122 mm
122 mm
D1
N/A
E
5 mm
5 mm
F
0 mm
0 mm
G
0 mm
0 mm