??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
GP multiple - External gear pumps
Bill of material
GP1F-0013R97F/20N+GP1M-0013RF/20N+GP1R-0013RF/20N
TIPO1
Pump type (1st pump)
GP
SIZE1
Size (1st pump)
POS1
Pump position (1st pump)
DISPL1
Displacement (1st pump)
ROT1
Rotation direction (1st pump)
FL1
Mounting flange (1st pump)
SHA1
Shaft end type (1st pump)
CON1
Hydraulic connection (1st pump)
SER1
Series no. (1st pump)
20
GU1
Seals (1st pump)
N = NBR
HV1
Version high pressure (1st pompa)
TIPO2
Pump type (2nd pump)
GP
SIZE2
Size (2nd pump)
POS2
Pump position (2nd pump)
DISPL2
Displacement (2nd pump)
NOTE2
Max torque control (2nd pump)
verify max torque applied to the shaft of the first pump and second pump
ROT2
Rotation direction (2nd pump)
R = clockwise
CON2
Hydraulic connection (2nd pump)
F = flanged ports
SER2
Series no. (2nd pump)
20
GU2
Seals (2nd pump)
N = NBR
HV2
Version high pressure (2nd pump)
TIPO3
Pump type (3rd pump)
GP
SIZE3
Size (3rd pump)
POS3
Pump position (3rd pump)
DISPL3
Displacement (3rd pump)
NOTE3
Max torque control (3rd pump)
verify max torque applied to the shaft of the first pump and second pump
ROT3
Rotation direction (3rd pump)
R = clockwise
CON3
Hydraulic connection (3rd pump)
F = flanged ports
SER3
Series no. (3rd pump)
20
GU3
Seals (3rd pump)
N = NBR
HV3
Version high pressure (3rd pump)