??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCE2-*-T3 - Three-way pilot operated flow control valve with electric proportional control - ISO 6263-06 (CETOP 06)
Bill of material
RPCE2-70-T3/52-24
TIPO
Type
RPC
E
Electric proportional control
E
DN
Nominal size
2 = ISO 6263-06 (CETOP 06)
CF
Controlled flow rate
70 = 80 l/min
T3
Three-way version
T3
P
Pilot
SER
Series No.
52
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals