??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 437.1 - Hinges, Zinc die casting, Type A, 2x2 bores for countersunk screws
Bill of material
Hinge GN 437.1-ZD-60-60-A-SW
PARTNUMBER
E+G PARTNUMBER
L1
60 mm
L2
60 mm
ROT
Rotation
°
D
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
L3
20 mm
M1
36 mm
M2
36 mm
WEIGHT
Weight
0.1380 kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details