??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 120.1 - Opening handles
Kusovník
Opening handle GN 120.1-31-SW
PARTNUMBER
E+G PARTNUMBER
D
mm
S
20.5 mm
B
2 mm
H1
mm
H2
18 mm
LI
Length I
mm
FL
for locks / snap locks
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOEG
Product details
Product details