카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Handwheel with retractable handle GN 322.7-160-B14-R
Elesa+Ganter
Operating elements
GN 322.7
GN 322.7 R B
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{elesa_ganter/operating_elements/gn322_7/gn322_7_b/gn322_7_b_asmtab.prj},{NB=Umleggriff-Handrad rueckschwenkend GN 322.7-160-B14-R (unactivated)},{PARTNUMBER=GN 322.7-160-B14-R},{POS=0},{D1=160},{D2=B14},{D2Y=14},{D2X=14,16},{D3=36},{B=25.0},{C=6.0},{L1=20},{L2=47.0},{L3=76.5},{R=67.5},{UM=24},{VERS=3},{PPATH=gn322_7_asmtpl.prj},{WEIGHT=0.6000},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 322.7 - Handwheels, without keyway, with revolving retractable handle
Bill of material
Handwheel with retractable handle GN 322.7-160-B14-R
PARTNUMBER
E+G PARTNUMBER
GN 322.7-160-B14-R
GN 322.7-160-B14-R
POS
Position
unactivated
activated
unactivated
activated
D1
160
160
mm
D2
Bore H7
B14
B14
D3
36
36
mm
B
25.0
25.0
mm
C
6.0
6.0
mm
L1
20
20
mm
L2
47.0
47.0
mm
L3
76.5
76.5
mm
R
67.5
67.5
mm
UM
Ø Handle
24
24
mm
WEIGHT
Weight
0.6000
0.6000
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details