카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Magnetic catch GN 4470-50-C1-L2-SW
Elesa+Ganter
Retaining magnets
GN 4470
GN 4470 C1
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{elesa_ganter/retaining_magnets/gn4470/gn4470_c1/gn4470_c1_asmtab.prj},{NB=Zuhaltemagnet GN 4470-50-C1-L2-SW},{PARTNUMBER=GN 4470-50-C1-L2-SW},{L1=50},{B=7},{D1=5.5},{H1=10},{K=4.6},{L2=12},{L3=24},{M1=38},{S1=0.5},{NK=30},{D2=-},{L4=-},{L5=-},{M3=-},{S2=-},{D3=5.5},{H2=12},{H3=-},{L6=26},{L7=-},{L8=28},{M4=16},{M5=10},{M6=9},{S3=2},{KEN=L2 - mit Anschlagblech, L-Profil, mit Langloch},{WEIGHT=0.0416},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails},{FARBE=SW},{VER=3},{PPATH=gn4470_c1_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 4470 - Magnetic catches, Type C1, Magnetic surface laterally, with bore
Bill of material
Magnetic catch GN 4470-50-C1-L2-SW
PARTNUMBER
E+G PARTNUMBER
GN 4470-50-C1-L2-SW
GN 4470-50-C1-L2-SW
L1
50
mm
B
7
mm
D1
5.5
mm
H1
10
mm
K
4.6
mm
L2
12
mm
L3
24
mm
M1
38
mm
S1
0.5
mm
NK
Nominal adhesive forces
30
N
D2
-
-
mm
L4
-
-
mm
L5
-
-
mm
M3
-
-
mm
S2
-
-
mm
D3
5.5
5.5
mm
H2
12
12
mm
H3
-
-
mm
L6
26
26
mm
L7
-
-
mm
L8
28
28
mm
M4
16
16
mm
M5
10
10
mm
M6
9
9
mm
S3
2
2
mm
KEN
Identification
L2 - with contact plate, L-profile, with slotted hole
L2 - with contact plate, L-profile, with slotted hole
WEIGHT
Weight
0.0416
0.0416
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Product details
Product details