카탈로그: EMC
생성됨: 12.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMC
EXSM16X10-S()
EMC
Executive Component
Guide Cylinder
EXS Double shaft cylinder
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{emc/cylinder/guide_cylinder/exs_series/exs-asmtab.prj},{NB=EXSM16X10-S-0()},{BORE=16},{A=79},{B=19.0},{C=60},{D=18},{E=9.0},{F1=5},{F2=0.8},{G=45},{H=25},{I=5},{J=10},{K=9},{L=30},{M1=4.3},{M2=8.0},{M3=4.4},{N1=4},{N2=0.7},{N3=6.0},{NN1=8},{O=6},{OO1=4},{OO2=0.70},{OO3=14.5},{P=48.0},{PP1=4},{PP2=0.70},{PP3=7},{PP4=2.8},{Q=10.00},{QQ=10.0},{R=38.0},{RR=10.00},{T1=0.0},{TT2=5.0},{U=8},{UU1=5.000},{UU2=0.8},{UU3=4.5},{V1=4},{V2=0.7},{V3=5.0},{W1=5},{W2=0.80},{XD=5},{XP=0.80},{XL=10},{YD=4},{YP=0.70},{YL=4},{SN=EXS},{F=2-M5x0.8(Through hole)},{M=2-Φ4.3 Through hole 2-Φ8.0 concave pit 4.4},{N=2-M4x0.7 Screw depth 6},{NN=Φ8},{OO=M4x0.7x14.5L},{PP=M4x0.7},{T=-},{UU=4-M5x0.8 Screw depth 4.5 Port},{TN=M},{STROKE=10},{POS=0},{MN=S},{TT=},{SWITCH=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
EMC
Description
EXS Series - EXS Series
Bill of material
EXSM16X10-S()
SN
Series No
EXS
TN
Type No
M:slide bearing
M:slide bearing
mm
BORE
Bore
16
16
mm
STROKE
Stroke
10.000
20.000
25.000
30.000
40.000
50.000
60.000
70.000
75.000
80.000
90.000
100.000
125.000
150.000
175.000
200.000
10.000
20.000
25.000
30.000
40.000
50.000
60.000
70.000
75.000
80.000
90.000
100.000
125.000
150.000
175.000
200.000
mm
POS
Position of rod
mm
값 입력 POS
Position of rod
mm
cm
inch
ft
확인
MN
Magnet No
S:with magnet
S:with magnet
mm
TT
Thread type
Blank:G
P:PT
T:NPT
Blank:G
P:PT
T:NPT
mm
SWITCH
Switch
Blank: no switch
HX-31-1
HX-31-2
HX-65-1
HX-65-2
Blank: no switch
HX-31-1
HX-31-2
HX-65-1
HX-65-2
mm
A
79
79
mm
B
19.0
19.0
mm
C
60
60
mm
D
18
18
mm
E
9.0
9.0
mm
F
2-M5x0.8(Through hole)
2-M5x0.8(Through hole)
mm
F1
5
5
mm
F2
0.8
0.8
mm
G
45
45
mm
H
25
25
mm
I
5
5
mm
J
10
10
mm
K
9
9
mm
L
30
30
mm
M
2-Φ4.3 Through hole 2-Φ8.0 concave pit 4.4
2-Φ4.3 Through hole 2-Φ8.0 concave pit 4.4
mm
M1
4.3
4.3
mm
M2
8.0
8.0
mm
M3
4.4
4.4
mm
N
2-M4x0.7 Screw depth 6
2-M4x0.7 Screw depth 6
mm
N1
4
4
mm
N2
0.7
0.7
mm
N3
6.0
6.0
mm
NN
Φ8
Φ8
mm
NN1
8
8
mm
O
6
6
mm
OO
M4x0.7x14.5L
M4x0.7x14.5L
mm
OO1
4
4
mm
OO2
0.70
0.70
mm
OO3
14.5
14.5
mm
P
48.0
48.0
mm
PP
M4x0.7
M4x0.7
mm
PP1
4
4
mm
PP2
0.70
0.70
mm
PP3
7
7
mm
PP4
2.8
2.8
mm
Q
10.00
10.00
mm
QQ
10.0
10.0
mm
R
38.0
38.0
mm
RR
10.00
10.00
mm
T
-
-
mm
T1
0.0
0.0
mm
TT2
5.0
5.0
mm
U
8
8
mm
UU
4-M5x0.8 Screw depth 4.5 Port
4-M5x0.8 Screw depth 4.5 Port
mm
UU1
5.000
5.000
mm
UU2
0.8
0.8
mm
UU3
4.5
4.5
mm
V
4-M4x0.7 Screw depth 5
4-M4x0.7 Screw depth 5
mm
V1
4
4
mm
V2
0.7
0.7
mm
V3
5.0
5.0
mm
W
2-M5x0.8 Screw depth
2-M5x0.8 Screw depth
mm
W1
5
5
mm
W2
0.80
0.80
mm
X
M5x0.8x10L
M5x0.8x10L
mm
XD
5
5
mm
XP
0.80
0.80
mm
XL
10
10
mm
Y
M4x0.7x4L
M4x0.7x4L
mm
YD
4
4
mm
YP
0.70
0.70
mm
YL
4
4
mm