svenska
中文
中文 (繁體)
English
품질보증 정보
카탈로그: Ewellix
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ewellix
CASM-100-BA-0050-AA0A10A-BA0100-000
Ewellix
High Perfomance Actuators
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ewellix/high_performance_actuators/casm100_asmtab.prj},{NB=CASM-100-BA-0050-AA0A10A-BA0100-000},{COMP=Ewellix},{DESC=Modular Electromechanical Cylinders},{TP=CASM},{BS=100},{ST=BA},{S=50},{PT=A},{FH=A},{FHA=0},{RH=A1},{RHA=0},{PRT=A},{SE=B},{LUB=A},{RLB=0},{AR=1},{GT=},{GS=},{GR=},{OPT=},{GAT=0},{MI=},{OP=},{MT=},{MPU=A},{MPM=0},{AC1=},{PTAO=},{AC2=},{AC3=},{POS=},{FP=0},{J5=104},{E=105},{ZA=287},{L8=10},{B=90},{D11=DIN 5480 W30x1.25x22x8t},{D12=80},{PPATH=parts/casm_series_parts/casm_100/casm_100_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Ewellix
Description
CASM-100 - Modular Electromechanical Cylinders
Bill of material
CASM-100-BA-0050-AA0A10A-BA0100-000
COMP
Company
Ewellix
DESC
Description
Modular Electromechanical Cylinders
PN
Ordering key
CASM-100-BA-0050-AA0A10A-BA0100-000
TP
Type
CASM
ST
Screw type
Ball Screw 32x10
Ball Screw 40x10
Ball Screw 40x20
Roller Screw 30x10
Ball Screw 40x10 with back-up nut
Ball Screw 32x10
Ball Screw 40x10
Ball Screw 40x20
Roller Screw 30x10
Ball Screw 40x10 with back-up nut
S
Stroke (in 10 mm steps)
mm
값 입력 S
Stroke (in 10 mm steps)
mm
cm
inch
ft
확인
PR
Prefered Stroke Range
Prefered Stroke Selected
PT
Push tube
Steel, E355 chrome plated, Ø55
E355 chrome plated, Ø55, with T-bar, L = 115 mm
E355 chrome plated, Ø55, with T-bar, L = 155 mm
Steel, E355 chrome plated, Ø55
E355 chrome plated, Ø55, with T-bar, L = 115 mm
E355 chrome plated, Ø55, with T-bar, L = 155 mm
FH
Front housing and attachments
Aluminium, no body attachment
Aluminium, with body attachment
Aluminium, no body attachment
Aluminium, with body attachment
FHA
Front housing attachment
None
Front Plate 90°
Front Plate 0°
None
Front Plate 90°
Front Plate 0°
RH
Rear housing
Aluminium, no mounting option, reduced static load, for screw type BA
Aluminium, prepared for pivot or foot mounting, reduced static load, for screw type BA
Aluminium, no mounting option, all screw types
Aluminium, prepared for pivot or foot mounting, all screw types
Aluminium, no mounting option, reduced static load, for screw type BA
Aluminium, prepared for pivot or foot mounting, reduced static load, for screw type BA
Aluminium, no mounting option, all screw types
Aluminium, prepared for pivot or foot mounting, all screw types
RHA
Rear housing attachment
None
None
PRT
Protection tube
90°
180°
270°
0°
90°
180°
270°
0°
SE
Sealing
IP54S
IP65 with sinter filter
IP65 with hose
IP54S
IP65 with sinter filter
IP65 with hose
LUB
Lubrication
Standard lubrication for ball screws
Standard lubrication for ball screws
RLB
Relubrication
No relubrication possibility
With relubrication possibility
No relubrication possibility
With relubrication possibility
AR
Anti-rotation
With anti-rotation
No anti-rotation
With anti-rotation
No anti-rotation
GT
Gearbox type
No gearbox
Inline
Parallel (Spur gear)
No gearbox
Inline
Parallel (Spur gear)
GS
Gearbox size
None
None
GR
Gearbox ratio
None
None
OPT
Options
N/A
N/A
GAT
Rear attachment
No
No
MI
Motor Interface
No motor kit
No motor kit
OP
Motor option
N/A
N/A
MT
Motor type
N/A
N/A
MPU
Mounting position linear unit
0°
0°
MPM
Mounting position motor
None
None
AC1
Accessories - Push tube attachment
None (standard)
Rod end Ø32
Rod clevis Ø32
None (standard)
Rod end Ø32
Rod clevis Ø32
PTAO
Push tube attachment orientation
None
None
AC2
Accessories - Front housing pivot attachment
No attachment
No attachment
AC3
Accessories - Rear housing pivot attachment
No attachment
No attachment
POS
CAD model position
Retracted
Extended
Retracted
Extended
FP
Free parameter
No accessory
No accessory