svenska
中文
中文 (繁體)
English
품질보증 정보
카탈로그: Ewellix
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ewellix
CATR33X100X1A1G1F/0000
Ewellix
Linear Actuators
CAT, CAR & CAP series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ewellix/linear_actuators/cat_car_and_cap_series/cat33_cap43a_asmtab.prj},{NB=CATR33X100X1A1G1F/0000CAT 33R},{COMP=Ewellix},{DESC=Linear Actuator},{TYPE=CAT 33},{TP=CAT 33/43A},{MA=R},{S=100},{DL=1},{RA=A1},{FA=G1},{F=},{OP=F},{MO=0000},{OP1=},{OP2=},{MC=},{P=R},{D1=22.000},{D2=33.000},{D3=48.000},{L2=57.000},{L3=52.000},{L4=13.000},{Y=23.000},{X1=26.000},{X2=29.000},{HELP=A},{PPATH=../parts/cat_car_and_cap_series_parts/cat33_cap43a_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Ewellix
Description
CAT 33/43A - Linear Actuator
Bill of material
CATR33X100X1A1G1F/0000
COMP
Company
Ewellix
DESC
Description
Linear Actuator
PN
Part No.
CATR33X100X1A1G1F/0000
TYPE
CAT 33
CAP 43A
CAT 33
CAP 43A
TP
Type
CAT 33/43A
MA
Motor assembly
Right
Left
Right
Left
S
Stroke (S)
mm
값 입력 S
Stroke (S)
mm
cm
inch
ft
확인
DL
Dynamic Load
3000
2000
1000
3000
2000
1000
N
RA
Rear attachment
Fork ear, Dia =12,0 mm
Fork ear, Dia =12,7 mm
Single ear, Dia =12,0 mm
Single ear, Dia =12,7 mm
Fork ear, Dia =12,0 mm
Fork ear, Dia =12,7 mm
Single ear, Dia =12,0 mm
Single ear, Dia =12,7 mm
FA
Front attachment
Hole, Dia =12,0 mm
Hole, Dia =12,7 mm
Male thread, M12
Female thread, M12
Fork ear, Dia =10,1 mm
Hole, Dia =12,0 mm
Hole, Dia =12,7 mm
Male thread, M12
Female thread, M12
Fork ear, Dia =10,1 mm
F
Feedback
No encoder
Encoder
No encoder
Encoder
OP
Option
Friction Clutch
No friction clutch
Friction Clutch
No friction clutch
MO
Motor options
No motor
120 V AC/60 Hz, 1-phase, IP54
120 V AC/60 Hz, 1-phase, brake, IP20
230 V AC/50 Hz, 1-phase, IP54
230 V AC/50 Hz, 1-phase, brake, IP20
400 V AC/50 Hz, 3-phase, IP55
12 V DC, IP44 (66)
12 V DC, flat motor, IP44
24 V DC, IP44 (66)
24 V DC, low speed, IP44 (66)
24 V DC, flat motor, IP44
24 V DC, flat motor, brake, IP20
24 V DC, flat motor, ext. shaft, IP44
24 V DC, flat motor, low speed, IP44
No motor
120 V AC/60 Hz, 1-phase, IP54
120 V AC/60 Hz, 1-phase, brake, IP20
230 V AC/50 Hz, 1-phase, IP54
230 V AC/50 Hz, 1-phase, brake, IP20
400 V AC/50 Hz, 3-phase, IP55
12 V DC, IP44 (66)
12 V DC, flat motor, IP44
24 V DC, IP44 (66)
24 V DC, low speed, IP44 (66)
24 V DC, flat motor, IP44
24 V DC, flat motor, brake, IP20
24 V DC, flat motor, ext. shaft, IP44
24 V DC, flat motor, low speed, IP44
OP1
N/A
N/A
OP2
N/A
N/A
MC
Cable option for motors
N/A
N/A
P
Position
Retracted
Extended
Retracted
Extended