1FX440AC52SR-80
Ferguson
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ferguson_ent/440_asmtab.prj},{NB=1FX440AC52SR-80_CCLT100},{PROCESS=},{MEDIA=CL},{TEMP=T100},{VALVE=},{SIZE=1.00000000},{SIZEPN=1},{EC=Threaded Ends},{MATB=Brass},{MATBALL=Brass},{CONTROLF=On/Off},{ACTUATOR=},{ACT=SR},{AFIN=},{FP=_C},{PR=80},{APOS=},{CONTROLO=},{SO=},{LS=},{CLASS=600 WOG},{PORT=Full Port},{BODY=2 Piece},{PPATH=440_asmtpl.prj},{VASIZE=1\"},{VACV=34}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Ferguson
Description
FNW 600# - WOG Lead Free Full Port Brass Ball Valve
Bill of material
1FX440AC52SR-80
PN
Part Number
1FX440AC52SR-80
1FX440AC52SR-80
PROCESS
Process Conditions
MEDIA
Media
Clean Liquid Service,Particle Free
Saturated Steam
Clean Liquid Service,Particle Free
Saturated Steam
TEMP
Temperature
100
200
300
400
100
200
300
400
VALVE
Valve Selections
SIZE
Size
1
1
인치
EC
End Connection
Threaded Ends
MATB
Body Material
Brass
MATBALL
Ball Material
Brass
CONTROLF
Control Function
On/Off
ACTUATOR
Actuator Selections
ACT
Type
Spring Return
Double Acting
Spring Return
Double Acting
AFIN
Actuator Finish
Hard Anodized
Nickel Infused
Hard Anodized
Nickel Infused
FP
Fail Position
Fail Closed
Fail Open
Fail Closed
Fail Open
PR
Air Supply
80 psi
60 psi
80 psi
60 psi
APOS
Orientation
Parallel (Standard)
Perpendicular
Parallel (Standard)
Perpendicular
CONTROLO
Control Options
SO
Solenoid
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
LS
Limit Switch
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
2 SPST Prox switches
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
2 SPST Prox switches
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator