카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
211.11.32.020
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Fastening devices
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/c/c01/211_11.prj},{NB=211.11.32.020},{DOC=211_11_pdf},{D1=32.000},{D3=20.000},{SW=27.000},{P=1.500},{L1=56.000},{L2=4.000},{L3=23.000},{L4=16.000},{L5=79.000},{GEW=0.389},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
FIBRO
Description
211.11. - Die set shank, straight
Bill of material
211.11.32.020
BC
Order No.
211.11.32.020
211.11.32.020
DOC
Catalog page
211_11_pdf
D1
Nominal diameter
32.000
32.000
mm
D3
20.000
20.000
mm
D3G
Male thread
M20x1.5
M20x1.5
mm
SW
27.000
27.000
mm
L1
56.000
56.000
mm
L2
4.000
4.000
mm
L3
23.000
23.000
mm
L5
79.000
79.000
mm
GEW
Weight
0.389
0.389
kg
ZTC
Customs tariff number
82073010