카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2130.03.024
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Screw-in lifter studs
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_01/2130_03_asmtab.prj},{NB=2130.03.024},{DOC=2130_03.pdf},{IDNR=25},{D1=25.000},{D4=20.000},{M=24.000},{L1=80.000},{L2=25.000},{L3=38.000},{L4=8.000},{L5=92.500},{L6=92.500},{SW=36.000},{C1=1.000},{R=42.000},{T=1000.000},{R1=6.000},{R2=10.000},{GEW=0.550},{PPATH=../c02_01_01/2130_03_asmsbl.prj},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
FIBRO
Description
2130.03. - Screw-in lifter stud with cable securing device
Bill of material
2130.03.024
BC
Order No.
2130.03.024
2130.03.024
DOC
Catalog page
2130_03.pdf
D1
Lifter diameter
25.000
25.000
mm
D3
Male thread
M24
M24
L2
25.000
25.000
mm
L3
38.000
38.000
mm
L4
8.000
8.000
mm
L5
92.500
92.500
mm
SW
36.000
36.000
mm
R
42.000
42.000
mm
T
Lifting capacity [kg]
1000.000
1000.000
kg
GEW
Weight
0.550
0.550
kg
ZTC
Customs tariff number
84879090