카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2132.10.03.050.3.1
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Die lifting bolts with safety ring
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_20/2132_10_03_1.prj},{NB=2132.10.03.050.3.1},{DOC=2132_10_03_1_pdf},{D1=50.000},{D2=62.000},{D3=52.000},{L=60.000},{AN=1.000},{GEW=4.045},{G=3.000},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
FIBRO
Description
2132.10.03. .1 - Bush for die lifting bolt
Bill of material
2132.10.03.050.3.1
BC
Order No.
2132.10.03.050.3.1
2132.10.03.050.3.1
DOC
Catalog page
2132_10_03_1_pdf
D1
Nominal diameter
50.000
50.000
mm
D2
External diameter
62.000
62.000
mm
D3
Inside diameter
52.000
52.000
mm
L
Length
60.000
60.000
mm
AN
Anzahl der Rillen
1.000
1.000
GEW
Weight
4.045
4.045
kg
ZTC
Customs tariff number
82073010