카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2192.20.06.025
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Screws
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/c/c04/2192-2.prj},{NB=2192.20.06.025},{DOC=2192_20_pdf},{MN=M6},{M=6.000},{L=25},{L1=21.300},{D=10.000},{K=4.000},{S=5.000},{FEKL=8.8},{ZTC=73181568}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 51
HELP_VARIABLE
Company
FIBRO
Description
2192.20. - Hexagon socket head cap screw, with low profile head and key guide, DIN 6912 - Strength class 8.8
Bill of material
2192.20.06.025
BC
Order No.
2192.20.06.025
2192.20.06.025
DOC
Catalog page
2192_20_pdf
MN
Thread size
M6
M6
mm
M
Thread
6.000
6.000
mm
L
Length
25
25
mm
L1
21.300
21.300
mm
D
10.000
10.000
mm
K
4.000
4.000
mm
S
5.000
5.000
mm
GEW
Weight
0.008
0.008
FEKL
Strength class
8.8
mm
ZTC
Customs tariff number
73181568