??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
FIBRO
Description
202.55. - Guide pillar endwise bolt-on type with cage retainer, ~DIN 9825/~ISO 9182-2
Bill of material
202.55.048.500.1.10
BC
Order No
DOC
Catalog page
202_55_pdf
D1
Guide diameter
mm
D3
mm
D4
mm
D5
mm
D6
mm
ZS
Cap screw
NM
Tightening torque
mm
L1
Length
mm
KG
Cage retainer size
L2
mm
L4
3.000 mm
TOL
Classification
R1
5.000 mm
M
mm
MK
mm
T
mm
T1
mm
T2
mm
W
mm
L
mm
L8
31.000 mm
L9
46.000 mm
MKH
6.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090