카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2022.16.063.180
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide pillars, straight
Large tools / Automotive standards
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/d/d01/d01_08/2022_16.prj},{NB=2022.16.063.180},{DOC=2022_16_pdf},{D1=63.000},{D2=63.000},{D3=0.000},{D5=0.000},{D6=55.700},{R=2.500},{L2=10.000},{L5=80.000},{L6=4.000},{L7=15.000},{L8=14.000},{B1=2.000},{B2=3.200},{R1=1.000},{L1=180},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
FIBRO
Description
2022.16. - Guide pillar with snap ring groove, to Mercedes-Benz Standard
Bill of material
2022.16.063.180
BC
Order No.
2022.16.063.180
2022.16.063.180
DOC
Catalog page
2022_16_pdf
D1
Guide diameter
63.000
63.000
mm
D2
Mounting diameter
63.000
63.000
mm
D3
0.000
0.000
mm
D5
0.000
0.000
mm
D6
55.700
55.700
mm
R
2.500
2.500
mm
L2
10.000
10.000
mm
L5
80.000
80.000
mm
L6
4.000
4.000
mm
L7
15.000
15.000
mm
L8
14.000
14.000
mm
B1
2.000
2.000
mm
B2
3.200
3.200
mm
R1
1.000
1.000
mm
L1
Length
180.000
200.000
224.000
250.000
280.000
315.000
355.000
400.000
180.000
200.000
224.000
250.000
280.000
315.000
355.000
400.000
mm
GEW
Weight
4.364
4.364
kg
ZTC
Customs tariff number
84879090