카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2081.34.032.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Sintered guide
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_01/2081_34_asmtab.prj},{NB=2081.34.032.10},{DOC=2081_34_pdf},{D1=32.000},{TOL=10},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{D8=53.000},{A=24.400},{A1=36.400},{L1=75.000},{L2=30.000},{L3=45.000},{K=3.000},{PPATH=d05_02_01_99/2081_34_asmsbl.prj},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
FIBRO
Description
2081.34. - Headed guide bush, sintered ferrite carbonitrided with long-term lubrication, ISO 9448-6
Bill of material
2081.34.032.10
BC
Order No.
2081.34.032.10
2081.34.032.10
DOC
Catalog page
2081_34_pdf
D1
Guide diameter
32.000
32.000
mm
TOL
Classification
yellow
green
red
yellow
green
red
D3
Mounting diameter
48.000
48.000
mm
D4
48.000
48.000
mm
D5
External diameter
56.000
56.000
mm
D6
67.000
67.000
mm
D7
79.700
79.700
mm
D8
53.000
53.000
mm
A
24.400
24.400
mm
A1
36.400
36.400
mm
L1
Total length
75.000
75.000
mm
L2
Installation length
30.000
30.000
mm
L3
45.000
45.000
mm
GEW
Weight
0.744
0.744
kg
ZTC
Customs tariff number
84879090