카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2963.83.075.040.0200
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Prismatic guides/Sliding blocks
to NAAMS
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/d/d06/d06_08/d06_08_01/2963-83.prj},{NB=2963.83.075.040.0200},{DOC=2963_83_pdf},{B=75.000},{H=40.000},{H1=(23)},{H11=23.000},{H2=21.000},{H3=65.000},{L=200.000},{E=100.000},{E1=150.000},{D=20.000},{D1=13.500},{T=10.000},{ANZ=2},{DS=12.000},{DST=21.000},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
FIBRO
Description
2963.83. - Prismatic guide, Steel, NAAMS
Bill of material
2963.83.075.040.0200
BC
Order No.
2963.83.075.040.0200
2963.83.075.040.0200
DOC
Catalog page
2963_83_pdf
B
Width
75.000
75.000
mm
H
Height
40.000
40.000
mm
H1
(23)
(23)
mm
H2
21.000
21.000
mm
H3
65.000
65.000
mm
L
Length
200.000
200.000
mm
E
100.000
100.000
mm
E1
150.000
150.000
mm
D
20.000
20.000
mm
D1
13.500
13.500
mm
T
10.000
10.000
mm
ANZ
Number of screw holes
2
2
DS
12.000
12.000
mm
DST
21.000
21.000
mm
GEW
Weight
3.435
3.435
kg
ZTC
Customs tariff number
84879090