카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2668.2.16
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Retainers and accessories
Triangle retainers for ball-lock punches
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/e/e09/e09_04/2668_2.prj},{NB=2668.2.16},{DOC=2668_x_pdf},{D2=16.000},{D3=14.000},{L1=25.700},{D4=16.600},{B=12.000},{KD=8.000},{F=12.400},{E1=6.700},{HPTYP=26682},{GEW=0.016},{A=16.000},{C=14.013},{D=17.000},{E=25.700},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
FIBRO
Description
2668.2. - ACCU-LOCK Fixture device for ball-lock punches, light duty
Bill of material
2668.2.16
BC
Order No.
2668.2.16
2668.2.16
DOC
Catalog page
2668_x_pdf
D2
Punch locating diameter
16.000
16.000
mm
D3
Locating diameter
14.000
14.000
mm
L1
Length
25.700
mm
D4
Collar diameter
16.600
16.600
mm
B
12.000
12.000
mm
KD
8.000
8.000
mm
E1
6.700
6.700
mm
GEW
Weight
0.016
0.016
kg
A
16.000
16.000
mm
C
14.013
14.013
mm
D
17.000
17.000
mm
E
25.700
mm
ZTC
Customs tariff number
82073010