카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2489.00.50.10
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Controllable gas springs
Cooling system
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
CAD모델 선택
{fibro/normalien/f/f13/kuehlung/2489_00_50.prj},{NB=2489.00.50.10},{BC=2489.00.50.10},{DOC=2489_00_50_pdf},{H=1000.000},{L=900.000},{B=700.000},{ZV=40},{TK=~ 60},{P=1.5},{U=380},{GEW=170},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
FIBRO
Description
2489.00.50. - Cooling unit for controllable gas springs
Bill of material
2489.00.50.10
BC
Order No.
2489.00.50.10
2489.00.50.10
DOC
Catalog page
2489_00_50_pdf
H
Height
1000.000
1000.000
mm
L
Length
900.000
900.000
mm
B
Width
700.000
700.000
mm
ZV
Circulation rate
40
40
l/min
TK
Tank capacity
~ 60
~ 60
l
P
Electric motor
1.5
1.5
kW
U
Supply voltage
380
V AC
GEW
Weight
170
170
kg
ZTC
Customs tariff number
82073010