카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
238.8.0140.063
FIBRO
Standard Parts for Stamping and Punching Dies
Standard parts for mould making
moulding / demoulding
demoulding
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fibro/normalien/l/3_3/3_3_1/238-8.prj},{NB=238.8.0140.063},{DOC=238_8_pdf},{D1=1.400},{L1=63},{D2=4.000},{D3=2.000},{K=2.000},{ZTC=84807900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
FIBRO
Description
238.8. - Ejector pin, nitrided, round stepped, DIN 1530-2 Shape C
Bill of material
238.8.0140.063
BC
Order No.
238.8.0140.063
238.8.0140.063
DOC
Catalog page
238_8_pdf
D1
Diameter
1.400
1.400
mm
L1
Length
63.000
80.000
100.000
125.000
160.000
63.000
80.000
100.000
125.000
160.000
mm
L2
Shaft length
30.000
30.000
mm
D2
Head diameter
4.000
4.000
mm
D3
Shaft diameter
2.000
2.000
mm
K
Head height
2.000
2.000
mm
GEW
Weight
0.001
0.001
kg
ZTC
Customs tariff number
84807900