??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 171
HELP_VARIABLE
Company
Finder
Description
40 Series - Miniature PCB/plug-in relay
Bill of material
405290182300
CODE
Code
VAR0
Description
Type 40. 52 miniature relay 1 CO 8 A, 5. 0 mm pin pitch for printed circuit boards, and plug-in with the 95 Series sockets. Features include: Pin length 3. 5 mm for PCB mounting, Pin length 5. 3 mm for plug-in relays, DC coil (650 mW or 500 mW), Variant with cadmium-free contacts, 8 mm, 6 kV (1. 2/50µs) insulation between coil and contacts, Compliance with glow wire test according to EN 60335-1, For use with 95 Series sockets with push-in, screw or spring terminals for mounting on 35 mm rail (EN 60715) or PCB, For use with 99 Series coil indication and EMC suppression modules and Type 86. 30 timer modules, Protection category: , RT II – flux proof (Standard), RT III – washable (Special version)