??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Finder
Description
67 Series - Power relays
Bill of material
672390124300
VAR24
EF002169
VAR25
EF003948
CODE
Code
VAR0
Description
Type 67. 22 Power relays -x300 for photovoltaic applications 50 A 2 NO for PCB mount, distance between open contacts ≥ 3 mmFeatures includeDistance between open contacts ≥ 3 mm, in accordance with VDE 0126-1-1, EN 62109-1, EN 62109-2, DC coil, with holding power of only 170 mW, Reinforced insulation between coil and contacts, 1. 5 mm distance between relay base and printed circuit board, Usable in ambient temperatures up to 85 ° C (coil in energy saving mode) or 70 ° C (coil in standard mode), Meets the requirements of the EN 60335-1 standard relating to heat and fire resistance (GWIT 775 ° C and GWFI 850 ° C), Cadmium-free contacts: , AgNi version (for applications where low contact resistance is required), AgSnO2 version (for applications where there is a high inrush current)
VAR18
EF006569
VAR23
EF001257