704184002030
Finder
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{finder/70.prj},{NB=704184002030},{CODE=704184002030},{SHA256=hlHc5vL1uviKqa+iekBV0V1Gbh1n83u97jO6H186HHk=},{INAME=704184002030},{NAME=704184002030},{NNCUSTOM=70 Series},{NTCUSTOM=Line monitoring relays},{NBCUSTOM=704184002030},{LINACUSTOM=704184002030},{STEPFILE=7041.stp},{PNGFILE=7041-line-monitoring-relay.png}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Finder
Description
70 Series - Line monitoring relays
Bill of material
704184002030
CODE
Code
704184002030
704184002030
VAR0
Description
Type 70. 41 – Line voltage monitoring relay for three-phase networks. Multi-function model for monitoring (380 … 415)V three-phase networks, with or without neutral. Monitoring modes: window (overvoltage + undervoltage), phase rotation, phase loss , neutral loss (selectable), voltage asymmetry. Features include: Detects phase failure even in the presence of regenerated voltages, Positive safety logic (make output contact opens when the measured value is out of limits), All functions and rating can be easily set using the front face selector and trimmer, “Blade + cross” – both flat blade and cross head screwdrivers can be used to select the function, adjust the trimmer and release the rail clip, Clear and immediate identification of the status through colored LEDs, 1 changeover output contact – rated 6 A, Modular, 35 mm wide, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
Type 70. 41 – Line voltage monitoring relay for three-phase networks. Multi-function model for monitoring (380 … 415)V three-phase networks, with or without neutral. Monitoring modes: window (overvoltage + undervoltage), phase rotation, phase loss , neutral loss (selectable), voltage asymmetry. Features include: Detects phase failure even in the presence of regenerated voltages, Positive safety logic (make output contact opens when the measured value is out of limits), All functions and rating can be easily set using the front face selector and trimmer, “Blade + cross” – both flat blade and cross head screwdrivers can be used to select the function, adjust the trimmer and release the rail clip, Clear and immediate identification of the status through colored LEDs, 1 changeover output contact – rated 6 A, Modular, 35 mm wide, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts